| Bull Number Modifier |
No Guards - on Terminals
|
|---|---|
| Button Color |
Black
|
| Position 2 Contact Block |
No Block This Position
|
| Position 4 Contact Block |
No Block This Position
|
| Type |
Type 7&9
|
| Number of command positions |
1
|
|---|---|
| Material front ring |
Plastic
|
| Colour button |
Black
|
| Finger-safe guards |
No guards on terminals
|
| Additional operator features |
Standard
|
| Contact block |
1 NO, standard contact block (800T-XD1)
|
| With front ring |
True
|
| Construction type lens |
Round
|
| Suitable for illumination |
False
|
|---|---|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Contact operation for Logic Reed contact blocks |
Snap action
|
| Contact operation for sealed switch contact blocks |
Snap action
|
| Contact operation for mini contact blocks |
Slow, double make and break
|
| Contact operation for low voltage contact blocks |
Slow, double make and break
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Spring-return |
True
|
|---|---|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
250000 minimum
|
| Operator type |
Extended head
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Typical operating force for standard contact blocks (800T-XA) |
1 lb
|
| Terminal screw torque |
6 in-lb
|
| Wire gauge |
18 AWG
|
| Typical operating force for Logic Reed contact blocks |
1 lb maximum
|
| Typical operating force for flush, extended, standard mushroom operator without contact blocks |
2.9 lb maximum
|
| Typical operating force for sealed switch contact blocks |
3 lb maximum at 0.205 in plunger travel
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
| Typical operating force for stackable sealed switch contact blocks |
1 lb maximum
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Bull Number Modifier |
No Guards - on Terminals
|
|---|---|
| Button Color |
Black
|
| Position 2 Contact Block |
No Block This Position
|
| Position 4 Contact Block |
No Block This Position
|
| Type |
Type 7&9
|
| Number of command positions |
1
|
|---|---|
| Material front ring |
Plastic
|
| Colour button |
Black
|
| Finger-safe guards |
No guards on terminals
|
| Additional operator features |
Standard
|
| Contact block |
1 NO, standard contact block (800T-XD1)
|
| With front ring |
True
|
| Construction type lens |
Round
|
| Suitable for illumination |
False
|
|---|---|
| Rated operational current |
69VA @ 28...600V DC
|
| Rated operational current, break |
720VA @ 72...120V AC
|
| Rated operational current, make |
7200VA @ 120...600V AC
|
| Operational voltage (Ue), max |
600V AC @ 600V DC
|
| Thermal continuous current (Ith), max |
10A AC @ 2.5A DC
|
| Utilization category |
AC-15 per IEC, DC-13 per IEC
|
| Contact operation for Logic Reed contact blocks |
Snap action
|
| Contact operation for sealed switch contact blocks |
Snap action
|
| Contact operation for mini contact blocks |
Slow, double make and break
|
| Contact operation for low voltage contact blocks |
Slow, double make and break
|
| Dielectric strength |
2200V @ 1min, 1300V @ 1min (Logic Reed)
|
| Electrical life cycle |
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
|
| Spring-return |
True
|
|---|---|
| Type of electric connection |
Screw connection
|
| Mechanical life operations |
250000 minimum
|
| Operator type |
Extended head
|
| Shock |
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
|
| Degree of protection |
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
|
| Vibration |
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
|
| Typical operating force for standard contact blocks (800T-XA) |
1 lb
|
| Terminal screw torque |
6 in-lb
|
| Wire gauge |
18 AWG
|
| Typical operating force for Logic Reed contact blocks |
1 lb maximum
|
| Typical operating force for flush, extended, standard mushroom operator without contact blocks |
2.9 lb maximum
|
| Typical operating force for sealed switch contact blocks |
3 lb maximum at 0.205 in plunger travel
|
| Operating temperature |
-20 °C
|
|---|---|
| Humidity |
50% @ 104°F (40 °C)
|
| Storage temperature |
-40 °C
|
| Typical operating force for stackable sealed switch contact blocks |
1 lb maximum
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| 2D Dimension Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| 2D Dimension Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
800-td009_-en-p
Technical Data
800-TD009 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- American Bureau of Shippin
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.