800H-3HZ4Y
30mm Push Button Enclosure 800H PB
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of April 30, 2026, the 30mm Push Button Enclosure 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2026
Replacement Category:
No planned RA replacement
Description
800T and 800H Accessories, Push Button Enclosure, Fiberglass, 3 Holes, Type 4/4X/12/13. Stainless Steel 304 Material used on Base and Cover (material thickness 0.060 inches). Bottom Conduit Entry, one hole, 3/4 inch knockout, supplied with 1490-N9 conduit hub. Grounding screw provided inside enclosure. Suitable for field replacement for existing Pushbutton Stations or can be used for field assembly of complete pushbutton stations.
800H-3HZ4Y
30mm Push Button Enclosure 800H PB
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of April 30, 2026, the 30mm Push Button Enclosure 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
April 30, 2026
Replacement Category:
No planned RA replacement
Description
800T and 800H Accessories, Push Button Enclosure, Fiberglass, 3 Holes, Type 4/4X/12/13. Stainless Steel 304 Material used on Base and Cover (material thickness 0.060 inches). Bottom Conduit Entry, one hole, 3/4 inch knockout, supplied with 1490-N9 conduit hub. Grounding screw provided inside enclosure. Suitable for field replacement for existing Pushbutton Stations or can be used for field assembly of complete pushbutton stations.
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.