Loading
View all 800G Hazardous Location Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800G-3E4AP3DE4A1

Assembled Station 800G PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 08, 2021, the Assembled Station 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 08, 2021 Replacement Category: Engineering Replacement
  • Add to BOM
  • Repair services
  • Get support
800G-3E4AP3DE4A1

Assembled Station 800G PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of November 08, 2021, the Assembled Station 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: November 08, 2021 Replacement Category: Engineering Replacement
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Construction
Mechanical
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Documents
Alternative Products
Technotes
Unique Product Identifier
800G-3E4AP3DE4A1
UPC
885630645322
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Construction
Cable glands, custom
Metal M20 for cable, outer sheath: Ø 15.5...21.1 mm (Ø 0.61...0.83 in), Metal M25 for cable, outer sheath: Ø 20.3...27.4 mm (Ø 0.80...1.08 in), 19.05 mm (3/4 in) NPT conduit hub
Conduit/cable entry
Bottom, 0.5 in NPT hub
Contact block/lamp module position 1
1 NO, 1 NC base mount
Contact block/lamp module position 2
LA module base mount
Contact block/lamp module position 3
1 NO, 1 NC base mount
Material
Enclosure/housing material: Thermoplastic, Seal material: EPDM
Material housing
Plastic
Mounting
Power module with screw termination, Base mount: secures to rail integral to enclosure base, Panel mount: secures to operator with integral latch
Number of indicator lights
1
Number of mushroom-shaped push-buttons
1
Number of operator positions
3
Number of push buttons
1
Operator position 1
Push-pull mushroom push button (Emergency-stop, only available in Red with English/French legend)
Operator position 2
Pilot light
Operator position 3
Push-pull mushroom push button (Emergency-stop, only available in Red with English/French legend)
PE conductor terminals
4 x 2.5 mm² stranded maximum
Pushbutton & pilot light color
Red
Mechanical
B10D value for base mount contact block with screw termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
B10D value for latch mount contact block with screw/cable termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
B10D value for push-pull mushroom push button
140000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
Degree of protection
Power module with screw termination: IP20, with operators and enclosure IP66
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4X
Impact resistance
Push-pull mushroom push button (emergency stop) operator: 7 Nm
Ingress protection rating
Front of panel operators IP66: -20...70 °C (-4...158 °F), IP54: -55...-20 °C (-67...-4 °F), Type 4X: -20...70 °C (-4...158 °F)
LambdaD of pilot light
1.22E-08 Dangerous failures/Years @ base mount/latch mount power module (screw termination) or latch mount power module (cable termination) (The operating hours of all delivered products or comparable product clusters are determined and divided by the nu
List of degrees of protection (IP)
IP54, IP66
MTTFD of pilot light
9.34E+03 yr @ base mount/latch mount power module (screw termination) or latch mount power module (cable termination) (The operating hours of all delivered products or comparable product clusters are determined and divided by the number of reports of
Mechanical life operations
Push-pull mushroom push button (emergency stop) operator: 6000 cycles
Operating force
Push-pull mushroom push button (emergency stop) operator (excludes contact block): 44.5 N push/89 N pull
Operating force, max
Contact block, full travel with screw/cable termination: 28.9 N
Shock resistance
Power module with screw/cable termination: DIN IEC 68 part 2-27, 30 G, 18 ms
Stranded wire/cable size, max
2.5 mm²
Wire/cable size
Screw termination: 2.5 mm² (12 AWG) stranded maximum
Break current at rated voltage, max
1.2A @ 600V AC per UL contact rating with screw/cable termination
Contact material
Contact block with screw/cable termination: AgSnO2
Contact rating
A600/P600 per UL 508 with screw/cable termination
Enclosure size
3 unit enclosure
Make current at rated voltage, max
12A @ 600V AC per UL contact rating with screw/cable termination
Power consumption
Power module with screw/cable termination: ≤1 W
Rated insulation voltage
Power module with screw/cable termination: 300V
Rated insulation voltage, max
690V AC
Rated operational current
Contact block with screw/cable termination: 16A @ 250V AC, per utilization category AC-12
Rated voltage
Power module with screw termination: 12...60V DC @ 12..250V AC
Rated voltage per UL contact rating, max
Contact block with screw/cable termination: 600V AC/DC
Short circuit protection
Contact block with screw/cable termination: 10 A slow blow, Type DT, gl
Suitable for emergency stop
True
Thermal continuous current
Contact block with screw/cable termination: 16A @ 40°C
Thermal continuous test current
5A @ 600V DC per UL contact rating with screw/cable termination
Utilization category
Contact block with screw/cable termination: AC-12, AC-15, DC-13
Cable glands, standard
12.7 mm (1/2 in) NPT conduit hub
Operating temperature
-55 °C
Storage temperature
-55 °C
Technical Data Publication
800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800G-3E4AP3DE4A1
UPC
885630645322
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Physical Characteristics
Construction
Cable glands, custom
Metal M20 for cable, outer sheath: Ø 15.5...21.1 mm (Ø 0.61...0.83 in), Metal M25 for cable, outer sheath: Ø 20.3...27.4 mm (Ø 0.80...1.08 in), 19.05 mm (3/4 in) NPT conduit hub
Conduit/cable entry
Bottom, 0.5 in NPT hub
Contact block/lamp module position 1
1 NO, 1 NC base mount
Contact block/lamp module position 2
LA module base mount
Contact block/lamp module position 3
1 NO, 1 NC base mount
Material
Enclosure/housing material: Thermoplastic, Seal material: EPDM
Material housing
Plastic
Mounting
Power module with screw termination, Base mount: secures to rail integral to enclosure base, Panel mount: secures to operator with integral latch
Number of indicator lights
1
Number of mushroom-shaped push-buttons
1
Number of operator positions
3
Number of push buttons
1
Operator position 1
Push-pull mushroom push button (Emergency-stop, only available in Red with English/French legend)
Operator position 2
Pilot light
Operator position 3
Push-pull mushroom push button (Emergency-stop, only available in Red with English/French legend)
PE conductor terminals
4 x 2.5 mm² stranded maximum
Pushbutton & pilot light color
Red
Mechanical
B10D value for base mount contact block with screw termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
B10D value for latch mount contact block with screw/cable termination
1200000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
B10D value for push-pull mushroom push button
140000 cycles (The B10D value [cycles] states the number of switching cycles up to which 10% of the elements failed dangerously. The determination was done via a statistical evaluation of field data)
Degree of protection
Power module with screw termination: IP20, with operators and enclosure IP66
Degree of protection (IP)
IP66
Degree of protection (NEMA)
4X
Impact resistance
Push-pull mushroom push button (emergency stop) operator: 7 Nm
Ingress protection rating
Front of panel operators IP66: -20...70 °C (-4...158 °F), IP54: -55...-20 °C (-67...-4 °F), Type 4X: -20...70 °C (-4...158 °F)
LambdaD of pilot light
1.22E-08 Dangerous failures/Years @ base mount/latch mount power module (screw termination) or latch mount power module (cable termination) (The operating hours of all delivered products or comparable product clusters are determined and divided by the nu
List of degrees of protection (IP)
IP54, IP66
MTTFD of pilot light
9.34E+03 yr @ base mount/latch mount power module (screw termination) or latch mount power module (cable termination) (The operating hours of all delivered products or comparable product clusters are determined and divided by the number of reports of
Mechanical life operations
Push-pull mushroom push button (emergency stop) operator: 6000 cycles
Operating force
Push-pull mushroom push button (emergency stop) operator (excludes contact block): 44.5 N push/89 N pull
Operating force, max
Contact block, full travel with screw/cable termination: 28.9 N
Shock resistance
Power module with screw/cable termination: DIN IEC 68 part 2-27, 30 G, 18 ms
Stranded wire/cable size, max
2.5 mm²
Wire/cable size
Screw termination: 2.5 mm² (12 AWG) stranded maximum
Electrical & Connectivity
Break current at rated voltage, max
1.2A @ 600V AC per UL contact rating with screw/cable termination
Contact material
Contact block with screw/cable termination: AgSnO2
Contact rating
A600/P600 per UL 508 with screw/cable termination
Enclosure size
3 unit enclosure
Make current at rated voltage, max
12A @ 600V AC per UL contact rating with screw/cable termination
Power consumption
Power module with screw/cable termination: ≤1 W
Rated insulation voltage
Power module with screw/cable termination: 300V
Rated insulation voltage, max
690V AC
Rated operational current
Contact block with screw/cable termination: 16A @ 250V AC, per utilization category AC-12
Rated voltage
Power module with screw termination: 12...60V DC @ 12..250V AC
Rated voltage per UL contact rating, max
Contact block with screw/cable termination: 600V AC/DC
Short circuit protection
Contact block with screw/cable termination: 10 A slow blow, Type DT, gl
Suitable for emergency stop
True
Thermal continuous current
Contact block with screw/cable termination: 16A @ 40°C
Thermal continuous test current
5A @ 600V DC per UL contact rating with screw/cable termination
Utilization category
Contact block with screw/cable termination: AC-12, AC-15, DC-13
Compliance & Environment
Cable glands, standard
12.7 mm (1/2 in) NPT conduit hub
Operating temperature
-55 °C
Storage temperature
-55 °C
Documents
800-td011_-en-p Technical Data
800-TD011
Technical Data Publication
800-td011_-en-p 800-TD011
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Assembled Station 800G PB
CloseClose
800G-3E4AP3DE4A1
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose