Loading
View all 800F 22 mm Round Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
800FP-SM22PX01

22mm Selector Switch 800F PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
800F 2 Position Selector Switch - Plastic, Maintained, Black, Standard Knob, Standard Orientation, 1 N.C. Contact Block(s) Standard Pack (Qty. 1)
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
800FP-SM22PX01
UPC
781180668708
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
China
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Type
22mm Selector Switch
Number of switch positions
2
Spring-return
False
With light source
False
Switching function latching
True
Hole diameter
22.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
1000000
Latch material
Plastic
Contact block type
Standard
Contact block mounting style
Latch
Switch orientation
Standard
Operator type
Selector switch - standard knob
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Enclosure compatibility
IP66, Type 4/4X/13 (Round plastic operator)
Operator function
Maintained, 2 position
Shock
100 G
Vibration
10 G
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Contact block durability
1.0E7
Packaging
Standard pack (1 per package)
Number of contacts as normally closed contact
1
Suitable for illumination
False
Contact block configuration
1 NC
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC 15 - Screw Termination
Contact block utilization category (DC)
Q600, DC-13 - Screw Termination
Contact block operational voltage, max
600V (A600, Q600) - Screw Termination
Material front ring
Plastic
Type of control element
Short thumb-grip
Operator cap/button material
Plastic
Operator construction/material
Plastic
Termination style
Screw
Operator cap color
Black
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Hazardous location rating
False
Storage temperature
-40 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800FP-SM22PX01
UPC
781180668708
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
China
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Type
22mm Selector Switch
Number of switch positions
2
Spring-return
False
With light source
False
Switching function latching
True
Hole diameter
22.5 mm
Type of electric connection
Screw connection
Operator mechanical design life (cycles, min.)
1000000
Latch material
Plastic
Contact block type
Standard
Contact block mounting style
Latch
Switch orientation
Standard
Operator type
Selector switch - standard knob
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Enclosure compatibility
IP66, Type 4/4X/13 (Round plastic operator)
Operator function
Maintained, 2 position
Shock
100 G
Vibration
10 G
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Contact block durability
1.0E7
Packaging
Standard pack (1 per package)
Number of contacts as normally closed contact
1
Suitable for illumination
False
Contact block configuration
1 NC
Contact block thermal current rating
10 A
Contact block utilization category (AC)
A600, AC 15 - Screw Termination
Contact block utilization category (DC)
Q600, DC-13 - Screw Termination
Contact block operational voltage, max
600V (A600, Q600) - Screw Termination
Material front ring
Plastic
Type of control element
Short thumb-grip
Operator cap/button material
Plastic
Operator construction/material
Plastic
Termination style
Screw
Operator cap color
Black
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Hazardous location rating
False
Storage temperature
-40 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Push my Buttons Podcast General
--
Product Cutsheet General
--
800-td008_-en-p Technical Data
800-TD008
General Publication
Push my Buttons Podcast --
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
22mm Selector Switch 800F PB
CloseClose
800FP-SM22PX01
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose