Product Type | 22mm Push Pull Operator |
---|
Diameter cap | 30 mm |
---|---|
Unlocking method | Pull-release |
Operator type | 30 mm illuminated push-pull |
Operator function | 22 mm push pull operator |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Spring-return | False |
Switching function latching | True |
Hole diameter | 22.5 mm |
Vibration | 10 g |
Shock | 100 g |
Operator mechanical design life (cycles, min.) | 300000 None |
Operator cap type | Mushroom head |
Contact block durability | 10000000 cycles |
Colour button | Red |
---|---|
Operator construction/material | Plastic |
Operator cap color | Red |
Operator cap/button size | 30 mm illuminated push-pull |
With front ring | True |
Type of button | High |
Operator cap/button material | Plastic |
Suitable for illumination | True |
---|---|
Contact block thermal current rating | 10 A |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.302 |
Lead Time | 5 |
Dimension Width | 5.207 |
Dimension Length | 9.093 |
Stock Status | STOCKED |
Weight | 34.019 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Push Pull Operator |
---|
Diameter cap | 30 mm |
---|---|
Unlocking method | Pull-release |
Operator type | 30 mm illuminated push-pull |
Operator function | 22 mm push pull operator |
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (Round plastic operator) |
Spring-return | False |
Switching function latching | True |
Hole diameter | 22.5 mm |
Vibration | 10 g |
Shock | 100 g |
Operator mechanical design life (cycles, min.) | 300000 None |
Operator cap type | Mushroom head |
Contact block durability | 10000000 cycles |
Colour button | Red |
---|---|
Operator construction/material | Plastic |
Operator cap color | Red |
Operator cap/button size | 30 mm illuminated push-pull |
With front ring | True |
Type of button | High |
Operator cap/button material | Plastic |
Suitable for illumination | True |
---|---|
Contact block thermal current rating | 10 A |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.302 |
Lead Time | 5 |
Dimension Width | 5.207 |
Dimension Length | 9.093 |
Stock Status | STOCKED |
Weight | 34.019 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Push my Buttons Podcast
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.