Loading
View all 800FC Pendant Stations
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800FP-E208PX11

22mm Momentary Push Button 800F PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
800F Push Button - Plastic, Extended, Black, Arrow symbol, Plastic Latch Mount, 1 N.O. Contact(s), 1 N.C. Contact(s), Standard, Standard Pack (Qty. 1)
  • Add to BOM
  • Repair services
  • Get support
800FP-E208PX11

22mm Momentary Push Button 800F PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
800F Push Button - Plastic, Extended, Black, Arrow symbol, Plastic Latch Mount, 1 N.O. Contact(s), 1 N.C. Contact(s), Standard, Standard Pack (Qty. 1)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
800FP-E208PX11
UPC
612598832729
Estimated Lead Time
51 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Mechanical
Contact block configuration
1 NO/1 NC
Contact block durability
1.0E7
Contact block mounting style
Latch
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Enclosure compatibility
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
Hole diameter
22.5 mm
Latch material
Plastic
Operator cap text/symbol
Arrow
Operator function
22 mm momentary push button
Operator mechanical design life (cycles, min.)
1.0E7
Operator type
Push button
Packaging
Standard pack (1 per package)
Shock
100 G
Vibration
10 G
Construction
Operator cap color (lens)
Black
Operator construction/material
Plastic
Termination style
Screw
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Contact block thermal current rating
10 A
Contact block type
Standard
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Operator cap type
Extended push-button
Operator cap/button material
Plastic
Operator cap/button shape
Round
Suitable for illumination
False
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Push my Buttons Podcast --
Repair Parts List --
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800FP-E208PX11
UPC
612598832729
Estimated Lead Time
51 days
Standard Warranty Duration

1 year See details

Country of Origin
Switzerland
Physical Characteristics
Mechanical
Contact block configuration
1 NO/1 NC
Contact block durability
1.0E7
Contact block mounting style
Latch
Contact block termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Contact block termination wire range
#18...12 AWG (0.75...2.5 mm²)
Enclosure compatibility
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
Hole diameter
22.5 mm
Latch material
Plastic
Operator cap text/symbol
Arrow
Operator function
22 mm momentary push button
Operator mechanical design life (cycles, min.)
1.0E7
Operator type
Push button
Packaging
Standard pack (1 per package)
Shock
100 G
Vibration
10 G
Construction
Operator cap color (lens)
Black
Operator construction/material
Plastic
Termination style
Screw
Electrical & Connectivity
Contact block operational voltage, max
600V (A600, Q600) - screw termination
Contact block thermal current rating
10 A
Contact block type
Standard
Contact block utilization category (AC)
A600, AC 15 - screw termination
Contact block utilization category (DC)
Q600, DC-13 - screw termination
Operator cap type
Extended push-button
Operator cap/button material
Plastic
Operator cap/button shape
Round
Suitable for illumination
False
Compliance & Environment
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Push my Buttons Podcast General
--
Repair Parts List General
--
Product Cutsheet General
--
800-td008_-en-p Technical Data
800-TD008
General Publication
Push my Buttons Podcast --
Repair Parts List --
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
22mm Momentary Push Button 800F PB
CloseClose
800FP-E208PX11
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose