| Product Type |
22mm Momentary Push Button
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Plastic
|
|---|---|
| Operator cap color (lens) |
White
|
| Operator cap type |
Extended push-button
|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
|---|---|
| Operator cap text/symbol |
Arrow
|
| Packaging |
Standard pack (1 per package)
|
| Operator function |
22 mm momentary push button
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Semiconductor Inds Immunit
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Type |
22mm Momentary Push Button
|
|---|
| Suitable for illumination |
False
|
|---|
| Operator construction/material |
Plastic
|
|---|---|
| Operator cap color (lens) |
White
|
| Operator cap type |
Extended push-button
|
| Operator cap/button shape |
Round
|
| Operator cap/button material |
Plastic
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
|---|---|
| Operator cap text/symbol |
Arrow
|
| Packaging |
Standard pack (1 per package)
|
| Operator function |
22 mm momentary push button
|
| Enclosure compatibility |
IP69K, IP66, Type 4/4X/13 (Round plastic operator)
|
| Hole diameter |
22.5 mm
|
| Vibration |
10 g
|
| Shock |
100 g
|
| Operator type |
Push button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Semiconductor Inds Immunit
- China CCC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.