| Product Type |
22mm Pilot Light
|
|---|
| Number of indicator lights |
1
|
|---|---|
| Operator construction/material |
Plastic (monolithic)
|
| Illumination module input voltage |
120V AC (LED)
|
| With front ring |
True
|
|---|---|
| Construction type lens |
Round
|
| Colour lens |
Orange
|
| Operator cap/button shape |
Round
|
| Operator cap type |
Diffuse
|
| Operator cap color |
Amber
|
| Operator cap/button material |
Plastic (monolithic)
|
| Latch material |
Plastic (monolithic)
|
| Termination style |
Screw ring lugs
|
| Hole diameter |
22.5 mm
|
|---|---|
| Illumination module mounting style |
Latch
|
| Operator type |
Pilot light
|
| Enclosure compatibility |
IP66, Type 3/3R/4/4X/12/13 (800FD - Monolithic)
|
| Vibration |
10 G maximum
|
| Shock |
100 G
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Product Type |
22mm Pilot Light
|
|---|
| Number of indicator lights |
1
|
|---|---|
| Operator construction/material |
Plastic (monolithic)
|
| Illumination module input voltage |
120V AC (LED)
|
| With front ring |
True
|
|---|---|
| Construction type lens |
Round
|
| Colour lens |
Orange
|
| Operator cap/button shape |
Round
|
| Operator cap type |
Diffuse
|
| Operator cap color |
Amber
|
| Operator cap/button material |
Plastic (monolithic)
|
| Latch material |
Plastic (monolithic)
|
| Termination style |
Screw ring lugs
|
| Hole diameter |
22.5 mm
|
|---|---|
| Illumination module mounting style |
Latch
|
| Operator type |
Pilot light
|
| Enclosure compatibility |
IP66, Type 3/3R/4/4X/12/13 (800FD - Monolithic)
|
| Vibration |
10 G maximum
|
| Shock |
100 G
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
| General | Publication |
|---|---|
| Push my Buttons Podcast | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.