| Number of operators |
2
|
|---|---|
| Operator mounting hole dimension |
22.5 mm
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
| Hazardous location rating |
False
|
| Contact block termination tightening torque |
0.7 to 0.9 Nm
|
| I/O version |
No external input/output
|
| Station type |
800F assembled stations with Devicenet
|
| Enclosure mounting |
Vertical (Selector Switches in a vertical mount enclosure are mounted with a horizontal orientation)
|
| Contact block termination wire range |
Spring clA termination: #18...14 AWG (0.75...1.5 mm²) one per spring clA, two spring clA per terminal
|
| Termination style |
Screw
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Vibration |
10 G maximum
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Operator 1 color |
Green
|
|---|---|
| Operator 2 color |
Green
|
| Operator 3 color |
None
|
| Operator 4 color |
None
|
| Operator type 2 |
Illuminated flush button
|
| Operator type 3 |
None
|
| Operator type 4 |
None
|
| Operator type 1 |
Illuminated flush button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Contact block operational voltage, max |
600V AC (A600, Q600) - screw termination
|
|---|---|
| Contact block utilization category (DC) |
DC 13 to IEC/EN 60947-5-1 and UL 508, 17V @ 5mA minimum
|
| Contact block utilization category (AC) |
AC-15 (A600, Q600): screw termination, AC-15 (A300, Q300): spring clA termination
|
| Contact block thermal current rating |
10 A
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of operators |
2
|
|---|---|
| Operator mounting hole dimension |
22.5 mm
|
| Operator mechanical design life (cycles, min.) |
1.0E7
|
| Hazardous location rating |
False
|
| Contact block termination tightening torque |
0.7 to 0.9 Nm
|
| I/O version |
No external input/output
|
| Station type |
800F assembled stations with Devicenet
|
| Enclosure mounting |
Vertical (Selector Switches in a vertical mount enclosure are mounted with a horizontal orientation)
|
| Contact block termination wire range |
Spring clA termination: #18...14 AWG (0.75...1.5 mm²) one per spring clA, two spring clA per terminal
|
| Termination style |
Screw
|
| Contact block electrical design life (cycles, at max. load) |
1000000
|
| Vibration |
10 G maximum
|
| Shock |
25 G (contact fragility)/100 G (no damage)
|
| Operator 1 color |
Green
|
|---|---|
| Operator 2 color |
Green
|
| Operator 3 color |
None
|
| Operator 4 color |
None
|
| Operator type 2 |
Illuminated flush button
|
| Operator type 3 |
None
|
| Operator type 4 |
None
|
| Operator type 1 |
Illuminated flush button
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Contact block operational voltage, max |
600V AC (A600, Q600) - screw termination
|
|---|---|
| Contact block utilization category (DC) |
DC 13 to IEC/EN 60947-5-1 and UL 508, 17V @ 5mA minimum
|
| Contact block utilization category (AC) |
AC-15 (A600, Q600): screw termination, AC-15 (A300, Q300): spring clA termination
|
| Contact block thermal current rating |
10 A
|
| Certifications |
ABS, CCC, CE, CSA, EAC, GOST, UL
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.