Loading
View all 800F 90 mm Enclosed
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
800F-HCF5F5F5G2

22mm DeviceNet Station 800F PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
800F Assembled Stations with DeviceNet, Horizontal, 4-hole/with legend frames, Pos 1:Illum Guarded, Pos 1:Illum Guarded, Pos 1:Illum Guarded, Pos 1:Non-Ill 2-Pos Sel,
  • Add to BOM
  • Repair services
  • Get support
800F-HCF5F5F5G2

22mm DeviceNet Station 800F PB

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
800F Assembled Stations with DeviceNet, Horizontal, 4-hole/with legend frames, Pos 1:Illum Guarded, Pos 1:Illum Guarded, Pos 1:Illum Guarded, Pos 1:Non-Ill 2-Pos Sel,
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
800F-HCF5F5F5G2
UPC
612598904631
Estimated Lead Time
51 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Mechanical
Contact block electrical design life (cycles, at max. load)
1000000
Contact block termination tightening torque
0.7 to 0.9 Nm
Contact block termination wire range
Spring clA termination: #18...14 AWG (0.75...1.5 mm²) one per spring clA, two spring clA per terminal
Enclosure mounting
Horizontal
Hazardous location rating
False
I/O version
No external input/output
Number of operators
4
Operator mechanical design life (cycles, min.)
1.0E7
Operator mounting hole dimension
22.5 mm
Shock
25 G (contact fragility)/100 G (no damage)
Station type
800F assembled stations with Devicenet
Termination style
Screw
Vibration
10 G maximum
Construction
Operator 1 color
Yellow
Operator 2 color
Yellow
Operator 3 color
Yellow
Operator 4 color
Black
Operator type 1
Illuminated guarded button
Operator type 2
Illuminated guarded button
Operator type 3
Illuminated guarded button
Operator type 4
Non-illuminated 2 position selector switch
Contact block operational voltage, max
600V AC (A600, Q600) - screw termination
Contact block thermal current rating
10 A
Contact block utilization category (AC)
AC-15 (A600, Q600): screw termination, AC-15 (A300, Q300): spring clA termination
Contact block utilization category (DC)
DC 13 to IEC/EN 60947-5-1 and UL 508, 17V @ 5mA minimum
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Operating temperature
-25 °C
Storage temperature
-40 °C

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
User Manual Publication
800-um001_-en-p 800-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800F-HCF5F5F5G2
UPC
612598904631
Estimated Lead Time
51 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Physical Characteristics
Mechanical
Contact block electrical design life (cycles, at max. load)
1000000
Contact block termination tightening torque
0.7 to 0.9 Nm
Contact block termination wire range
Spring clA termination: #18...14 AWG (0.75...1.5 mm²) one per spring clA, two spring clA per terminal
Enclosure mounting
Horizontal
Hazardous location rating
False
I/O version
No external input/output
Number of operators
4
Operator mechanical design life (cycles, min.)
1.0E7
Operator mounting hole dimension
22.5 mm
Shock
25 G (contact fragility)/100 G (no damage)
Station type
800F assembled stations with Devicenet
Termination style
Screw
Vibration
10 G maximum
Construction
Operator 1 color
Yellow
Operator 2 color
Yellow
Operator 3 color
Yellow
Operator 4 color
Black
Operator type 1
Illuminated guarded button
Operator type 2
Illuminated guarded button
Operator type 3
Illuminated guarded button
Operator type 4
Non-illuminated 2 position selector switch
Electrical & Connectivity
Contact block operational voltage, max
600V AC (A600, Q600) - screw termination
Contact block thermal current rating
10 A
Contact block utilization category (AC)
AC-15 (A600, Q600): screw termination, AC-15 (A300, Q300): spring clA termination
Contact block utilization category (DC)
DC 13 to IEC/EN 60947-5-1 and UL 508, 17V @ 5mA minimum
Compliance & Environment
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Operating temperature
-25 °C
Storage temperature
-40 °C
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
800-td008_-en-p Technical Data
800-TD008
800-um001_-en-p User Manual
800-UM001
General Publication
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
User Manual Publication
800-um001_-en-p 800-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
22mm DeviceNet Station 800F PB
CloseClose
800F-HCF5F5F5G2
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 800F 90 mm Enclosed
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose