Legend Text/Symbols | BLANK TEXT |
---|---|
Product Type | 22mm Accessory |
Labelled | True |
---|---|
Construction type | High |
Text font size | Large font for custom text |
Legend text | Legend text-standard or custom |
Legend text/symbols | Blank text |
Lens cap | White |
Operator construction | Modular |
Cap or lens type | Momentary extended cap |
Shape of lens | Round |
Description | 800F accessories - caps and diffusers |
Diameter | 29.6 mm |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.591 |
Lead Time | 6 |
Dimension Width | 0.787 |
Dimension Length | 5.105 |
Stock Status | NON_STOCKED |
Weight | 0.454 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Legend Text/Symbols | BLANK TEXT |
---|---|
Product Type | 22mm Accessory |
Labelled | True |
---|---|
Construction type | High |
Text font size | Large font for custom text |
Legend text | Legend text-standard or custom |
Legend text/symbols | Blank text |
Lens cap | White |
Operator construction | Modular |
Cap or lens type | Momentary extended cap |
Shape of lens | Round |
Description | 800F accessories - caps and diffusers |
Diameter | 29.6 mm |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.591 |
Lead Time | 6 |
Dimension Width | 0.787 |
Dimension Length | 5.105 |
Stock Status | NON_STOCKED |
Weight | 0.454 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.