Legend Text/Symbols | RETURN |
---|---|
Product Type | 22mm Accessory |
Labelled | True |
---|---|
Text font size | Standard text/symbols |
Legend text | Legend text-standard or custom |
Legend text/symbols | RETURN |
Lens cap | None |
Operator construction | Modular |
Cap or lens type | Diffuser - illuminated flush push button |
Description | 800F accessories - caps and diffusers |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.981 |
Lead Time | 15 |
Dimension Width | 1.981 |
Dimension Length | 1.981 |
Stock Status | NON_STOCKED |
Weight | 0.009 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Legend Text/Symbols | RETURN |
---|---|
Product Type | 22mm Accessory |
Labelled | True |
---|---|
Text font size | Standard text/symbols |
Legend text | Legend text-standard or custom |
Legend text/symbols | RETURN |
Lens cap | None |
Operator construction | Modular |
Cap or lens type | Diffuser - illuminated flush push button |
Description | 800F accessories - caps and diffusers |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 1.981 |
Lead Time | 15 |
Dimension Width | 1.981 |
Dimension Length | 1.981 |
Stock Status | NON_STOCKED |
Weight | 0.009 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
800-td008_-en-p
Technical Data
800-TD008 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td008_-en-p | 800-TD008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.