Best Selling
800F-15YSM112
22 mm Accessory 800F PB
Product at a glance
Product at a glance
| Type |
22 mm Accessory
|
|---|
| Outer diameter |
60 mm
|
|---|
| Suitable for push button |
False
|
|---|---|
| Suitable for illuminated push buttons |
False
|
| Suitable for indicator light |
False
|
| Suitable for signalling lamp |
False
|
| Suitable for selector switch |
False
|
| Colour |
Yellow
|
| Shape |
Round
|
| E-stop legend plates |
EMERGENCY STOP, ARRÊT D'URGENC, NOT AUS - 22.5 mm hole
|
| Engravable |
True
|
| Suitable for mushroom head push button |
True
|
| Construction type |
Flat
|
| Literal imprint |
Emergency Stop
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
- UKCA DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22 mm Accessory
|
|---|
| Outer diameter |
60 mm
|
|---|
| Suitable for push button |
False
|
|---|---|
| Suitable for illuminated push buttons |
False
|
| Suitable for indicator light |
False
|
| Suitable for signalling lamp |
False
|
| Suitable for selector switch |
False
|
| Colour |
Yellow
|
| Shape |
Round
|
| E-stop legend plates |
EMERGENCY STOP, ARRÊT D'URGENC, NOT AUS - 22.5 mm hole
|
| Engravable |
True
|
| Suitable for mushroom head push button |
True
|
| Construction type |
Flat
|
| Literal imprint |
Emergency Stop
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
- UKCA DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.