View all 800F 90 mm Enclosed
800F-15YB112
22 mm Accessory 800F PB
Product at a glance
Product at a glance
| Type |
22 mm Accessory
|
|---|
| Outer diameter |
60 mm
|
|---|
| Suitable for push button |
False
|
|---|---|
| Suitable for illuminated push buttons |
False
|
| Suitable for indicator light |
False
|
| Suitable for signalling lamp |
False
|
| Suitable for selector switch |
False
|
| Colour |
Yellow
|
| Shape |
Round
|
| E-stop legend plates |
EMERGENCY STOP, ARRÊT D'URGENCE, PARO DE EMERGENCIA
|
| Engravable |
True
|
| Suitable for mushroom head push button |
True
|
| Construction type |
Flat
|
| Literal imprint |
Emergency Stop
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Technical Data | Publication |
|---|---|
| 800-td008_-en-p | 800-TD008 |
| User Manual | Publication |
|---|---|
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22 mm Accessory
|
|---|
| Outer diameter |
60 mm
|
|---|
| Suitable for push button |
False
|
|---|---|
| Suitable for illuminated push buttons |
False
|
| Suitable for indicator light |
False
|
| Suitable for signalling lamp |
False
|
| Suitable for selector switch |
False
|
| Colour |
Yellow
|
| Shape |
Round
|
| E-stop legend plates |
EMERGENCY STOP, ARRÊT D'URGENCE, PARO DE EMERGENCIA
|
| Engravable |
True
|
| Suitable for mushroom head push button |
True
|
| Construction type |
Flat
|
| Literal imprint |
Emergency Stop
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
|
Push my Buttons Podcast
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Push my Buttons Podcast | -- |
| Technical Data | Publication |
| 800-td008_-en-p | 800-TD008 |
| User Manual | Publication |
| 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- CE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.