Product Type | 22 mm Accessory |
---|
Outer diameter | 60 mm |
---|
Suitable for push button | False |
---|---|
Suitable for illuminated push buttons | False |
Suitable for indicator light | False |
Suitable for signalling lamp | False |
Suitable for selector switch | False |
Colour | Yellow |
Shape | Round |
E-stop legend plates | NSTOP. |
Engravable | True |
Suitable for mushroom head push button | True |
Construction type | Flat |
Literal imprint | Emergency Stop |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.301 |
Lead Time | 15 |
Dimension Width | 0.5 |
Dimension Length | 11.999 |
Stock Status | NON_STOCKED |
Weight | 0.002 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22 mm Accessory |
---|
Outer diameter | 60 mm |
---|
Suitable for push button | False |
---|---|
Suitable for illuminated push buttons | False |
Suitable for indicator light | False |
Suitable for signalling lamp | False |
Suitable for selector switch | False |
Colour | Yellow |
Shape | Round |
E-stop legend plates | NSTOP. |
Engravable | True |
Suitable for mushroom head push button | True |
Construction type | Flat |
Literal imprint | Emergency Stop |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.301 |
Lead Time | 15 |
Dimension Width | 0.5 |
Dimension Length | 11.999 |
Stock Status | NON_STOCKED |
Weight | 0.002 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Push my Buttons Podcast
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
800-um001_-en-p
User Manual
800-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Push my Buttons Podcast | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.