Legend Text/Symbols | AUTO - HAND |
---|---|
Product Type | 22mm Accessory |
Suitable for push button | Yes |
---|---|
Suitable for illuminated push buttons | Yes |
Suitable for indicator light | Yes |
Suitable for signalling lamp | Yes |
Suitable for selector switch | Yes |
Width | 29.7 |
Height | 39.7 |
Colour | Other |
Text font size | Standard text/symbols |
Legend text/symbols | AUTO - HAND |
Snap-in legend plate and frame | 30x40 mm legend plate and frame |
Color | Aluminium with Black legend text |
Engravable | Yes |
Suitable for mushroom head push button | Yes |
Construction type | Flat |
Language or symbol | Blank or custom text |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.508 |
Lead Time | 10 |
Dimension Width | 5.004 |
Dimension Length | 2.997 |
Stock Status | NON_STOCKED |
Weight | 4.536 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Legend Text/Symbols | AUTO - HAND |
---|---|
Product Type | 22mm Accessory |
Suitable for push button | Yes |
---|---|
Suitable for illuminated push buttons | Yes |
Suitable for indicator light | Yes |
Suitable for signalling lamp | Yes |
Suitable for selector switch | Yes |
Width | 29.7 |
Height | 39.7 |
Colour | Other |
Text font size | Standard text/symbols |
Legend text/symbols | AUTO - HAND |
Snap-in legend plate and frame | 30x40 mm legend plate and frame |
Color | Aluminium with Black legend text |
Engravable | Yes |
Suitable for mushroom head push button | Yes |
Construction type | Flat |
Language or symbol | Blank or custom text |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.508 |
Lead Time | 10 |
Dimension Width | 5.004 |
Dimension Length | 2.997 |
Stock Status | NON_STOCKED |
Weight | 4.536 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
800-td008_-en-p
Technical Data
800-TD008 |
800-um001_-en-p
User Manual
800-UM001 |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td008_-en-p | 800-TD008 |
User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.