Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at DC | 20 V |
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Mounting method | DIN-rail/screw |
Number of contact as normally closed | 4 None |
Number of contact as normally open | 4 None |
Contact form | 8 poles |
Rated frequency | 50/60 Hz |
Rated insulation voltage (Ui) | 690V per IEC |
Operating limits, dropout | (≤0.60) x Us @ DC control |
AC coil voltage | 6 A @ 24-48V, AC-15 |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
Rated voltage (Ue) | 24, 48, 120, 230, 400, 500, 690V AC |
Rated thermal current (Ith) | Main contacts: 16 A @ ≤40 °C, AC-12 |
Rated impulse strength (Uimp) | 6 kV |
Dielectric withstand | 2.5 kV |
Load | 12V @ 3mA (Silver), minimum |
Electric service life | 1.5 mon (AC-15 240V @ 3A) |
Coil voltage pickup | 85...110% AC coils, 80...110% DC coils |
Type of protection | IP2X (IEC 60529 and DIN 40050), in connected state |
Operating time, closing delay | 40 ms |
---|---|
Connection type | Screw connection |
Operating time, opening delay | 11 to 95 ms |
Contact material | Silver |
Shock resistance | IEC 60068-2: Half sinusoidal shock 11 ms, 25G (in 3 directions |
Suitable for manual operation | False |
Mechanical life | 20 mil |
Vibration resistance | IEC 60068-2: static >2 G, in normal position no malfunction <5 G |
Features | Mechanically linked contacts, Timer and latch ops, Switch up to 690V AC and DC |
Height | Approximate 86 mm |
---|---|
Length | Approximate 45 mm |
Width | Approximate 110.5 mm |
Altitude | 3000 m |
---|---|
Ambient temperature | Storage: -60...80 °C ops at nominal current: -40...70 °C |
Standards compliance | UL 508, CSA C22.2 No. 14, EN/IEC 60947-1, -5-1, RoHS |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.826 |
Lead Time | 5 |
Dimension Width | 10.414 |
Dimension Length | 14.224 |
Stock Status | NON_STOCKED |
Weight | 0.363 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at DC | 20 V |
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Mounting method | DIN-rail/screw |
Number of contact as normally closed | 4 None |
Number of contact as normally open | 4 None |
Contact form | 8 poles |
Rated frequency | 50/60 Hz |
Rated insulation voltage (Ui) | 690V per IEC |
Operating limits, dropout | (≤0.60) x Us @ DC control |
AC coil voltage | 6 A @ 24-48V, AC-15 |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
Rated voltage (Ue) | 24, 48, 120, 230, 400, 500, 690V AC |
Rated thermal current (Ith) | Main contacts: 16 A @ ≤40 °C, AC-12 |
Rated impulse strength (Uimp) | 6 kV |
Dielectric withstand | 2.5 kV |
Load | 12V @ 3mA (Silver), minimum |
Electric service life | 1.5 mon (AC-15 240V @ 3A) |
Coil voltage pickup | 85...110% AC coils, 80...110% DC coils |
Type of protection | IP2X (IEC 60529 and DIN 40050), in connected state |
Operating time, closing delay | 40 ms |
---|---|
Connection type | Screw connection |
Operating time, opening delay | 11 to 95 ms |
Contact material | Silver |
Shock resistance | IEC 60068-2: Half sinusoidal shock 11 ms, 25G (in 3 directions |
Suitable for manual operation | False |
Mechanical life | 20 mil |
Vibration resistance | IEC 60068-2: static >2 G, in normal position no malfunction <5 G |
Features | Mechanically linked contacts, Timer and latch ops, Switch up to 690V AC and DC |
Height | Approximate 86 mm |
---|---|
Length | Approximate 45 mm |
Width | Approximate 110.5 mm |
Altitude | 3000 m |
---|---|
Ambient temperature | Storage: -60...80 °C ops at nominal current: -40...70 °C |
Standards compliance | UL 508, CSA C22.2 No. 14, EN/IEC 60947-1, -5-1, RoHS |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.826 |
Lead Time | 5 |
Dimension Width | 10.414 |
Dimension Length | 14.224 |
Stock Status | NON_STOCKED |
Weight | 0.363 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
Documents
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.