| Sub Brand |
NEMA
|
|---|---|
| Type |
NEMA 600v Safety Relay DC coil
|
| Voltage type for actuating |
DC
|
|---|---|
| Interface |
False
|
| Rated control supply voltage at DC |
24 V
|
| Mounting method |
DIN-rail/screw
|
| Contact rating, continuous |
5A @ 600V DC
|
| Mounting |
Open type DIN rail mount
|
| With LED indication |
False
|
| Operating temperature |
-20 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Connection type |
Screw connection
|
|---|---|
| Wire size |
#18 AWG...(2) #12 AWG per UL/CSA
|
| Mechanical life operations |
10000000 ops
|
| Suitable for manual operation |
False
|
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| 3D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| 3D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sub Brand |
NEMA
|
|---|---|
| Type |
NEMA 600v Safety Relay DC coil
|
| Voltage type for actuating |
DC
|
|---|---|
| Interface |
False
|
| Rated control supply voltage at DC |
24 V
|
| Mounting method |
DIN-rail/screw
|
| Contact rating, continuous |
5A @ 600V DC
|
| Mounting |
Open type DIN rail mount
|
| With LED indication |
False
|
| Operating temperature |
-20 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Connection type |
Screw connection
|
|---|---|
| Wire size |
#18 AWG...(2) #12 AWG per UL/CSA
|
| Mechanical life operations |
10000000 ops
|
| Suitable for manual operation |
False
|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| 3D Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| 3D Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.