Loading
View all 700S Heavy-duty Safety Control Relays
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
700S-DCP310DZ24

NEMA NEMA 600v Safety Relay DC coil

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Environmental
Mechanical
Drawings
Documents
Certifications
Alternative Products
Technotes
Sub Brand
NEMA
Type
NEMA 600v Safety Relay DC coil
Voltage type for actuating
DC
Interface
False
Rated control supply voltage at DC
24 V
Mounting method
DIN-rail/screw
Contact rating, continuous
5A @ 600V DC
Mounting
Open type DIN rail mount
With LED indication
False
Operating temperature
-20 °C
Storage temperature
-40 °C
Connection type
Screw connection
Wire size
#18 AWG...(2) #12 AWG per UL/CSA
Mechanical life operations
10000000 ops
Suitable for manual operation
False
Drawings
3D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Drawings
3D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Repair Parts List --
Product Cutsheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Sub Brand
NEMA
Type
NEMA 600v Safety Relay DC coil
Voltage type for actuating
DC
Interface
False
Rated control supply voltage at DC
24 V
Mounting method
DIN-rail/screw
Contact rating, continuous
5A @ 600V DC
Mounting
Open type DIN rail mount
With LED indication
False
Operating temperature
-20 °C
Storage temperature
-40 °C
Connection type
Screw connection
Wire size
#18 AWG...(2) #12 AWG per UL/CSA
Mechanical life operations
10000000 ops
Suitable for manual operation
False
Drawings
Drawings
3D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Drawings
3D Drawing (PDF) Download (PDF)
3D STEP (STP) Model Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Repair Parts List General
--
Product Cutsheet General
--
700-td552_-en-p Technical Data
700-TD552
General Publication
Repair Parts List --
Product Cutsheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA NEMA 600v Safety Relay DC coil
CloseClose
700S-DCP310DZ24
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose