Product Family | NEMA |
---|---|
Product Type | NEMA 600v Safety Relay DC coil |
Voltage type for actuating | DC |
---|---|
Interface | False |
Rated control supply voltage at DC | 24 V |
Mounting method | Other |
Contact rating, continuous | 5A @ 600V DC |
Mounting | Open type panel mount relay rail mount |
With LED indication | False |
Operating temperature | -20 °C |
---|---|
Storage temperature | -40 °C |
Connection type | Screw connection |
---|---|
Wire size | #18 AWG...(2) #12 AWG per UL/CSA |
Mechanical life operations | 10000000 ops |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 10.211 |
Lead Time | 5 |
Dimension Width | 11.405 |
Dimension Length | 25.502 |
Stock Status | STOCKED |
Weight | 1.665 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
3D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
3D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | NEMA |
---|---|
Product Type | NEMA 600v Safety Relay DC coil |
Voltage type for actuating | DC |
---|---|
Interface | False |
Rated control supply voltage at DC | 24 V |
Mounting method | Other |
Contact rating, continuous | 5A @ 600V DC |
Mounting | Open type panel mount relay rail mount |
With LED indication | False |
Operating temperature | -20 °C |
---|---|
Storage temperature | -40 °C |
Connection type | Screw connection |
---|---|
Wire size | #18 AWG...(2) #12 AWG per UL/CSA |
Mechanical life operations | 10000000 ops |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 10.211 |
Lead Time | 5 |
Dimension Width | 11.405 |
Dimension Length | 25.502 |
Stock Status | STOCKED |
Weight | 1.665 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
3D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
3D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.