Voltage type for actuating | DC |
---|---|
Interface | False |
Rated control supply voltage at DC | 110 V |
Mounting method | DIN-rail/screw |
Electrical life cycle | 1500000 ops @ AC-15 (240V @ 3A) |
Contact rating | NEMA A600, Q600 @ front mounted bifurcated auxiliary contacts |
With LED indication | False |
Wire size | 18...14 AWG per UL/CSA @ auxiliary contact (front mounted) |
---|---|
Mechanical life operations | 15000000 ops @ auxiliary contact (front-mounted) |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.005 |
Lead Time | 7 |
Dimension Width | 16.789 |
Dimension Length | 22.504 |
Stock Status | NON_STOCKED |
Weight | 0.626 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | DC |
---|---|
Interface | False |
Rated control supply voltage at DC | 110 V |
Mounting method | DIN-rail/screw |
Electrical life cycle | 1500000 ops @ AC-15 (240V @ 3A) |
Contact rating | NEMA A600, Q600 @ front mounted bifurcated auxiliary contacts |
With LED indication | False |
Wire size | 18...14 AWG per UL/CSA @ auxiliary contact (front mounted) |
---|---|
Mechanical life operations | 15000000 ops @ auxiliary contact (front-mounted) |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 13.005 |
Lead Time | 7 |
Dimension Width | 16.789 |
Dimension Length | 22.504 |
Stock Status | NON_STOCKED |
Weight | 0.626 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.