View all 700-SH Hockey Puck Style Solid-state Relays
Preferred
700-SH50GZ24
3...32V DC Hockey Puck Solid State Relay
| Input/Control Voltage |
3...32V DC
|
|---|---|
| LED Indicator |
True
|
| Rtd Outp (Load) Max. |
50 A @ 24...265V AC
|
| Switching at zero-crossing |
True
|
|---|---|
| Weight |
Approximately 60 g
|
| Shock resistance |
Malfunction: 1000 m/s²
|
| Vibration resistance |
Malfunction: 10...55 Hz, 1.5 mm double Alitude
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
3 V
|
| Input current |
20 mA @ maximum 48V DC
|
| Leakage current |
<3 mA RMS, 100 MΩ minimum @ 500V DC
|
| Dielectric strength |
>4000V AC RMS
|
| Ambient temperature |
Storage: -40...100 °C (-40...212 °F) with no icing or condensation
|
|---|
| Modular version |
True
|
|---|
| Drawings | |
|---|---|
| 3-Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimension Drawing (PDF) Download (PDF) |
| 3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Input/Control Voltage |
3...32V DC
|
|---|---|
| LED Indicator |
True
|
| Rtd Outp (Load) Max. |
50 A @ 24...265V AC
|
| Switching at zero-crossing |
True
|
|---|---|
| Weight |
Approximately 60 g
|
| Shock resistance |
Malfunction: 1000 m/s²
|
| Vibration resistance |
Malfunction: 10...55 Hz, 1.5 mm double Alitude
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
3 V
|
| Input current |
20 mA @ maximum 48V DC
|
| Leakage current |
<3 mA RMS, 100 MΩ minimum @ 500V DC
|
| Dielectric strength |
>4000V AC RMS
|
| Ambient temperature |
Storage: -40...100 °C (-40...212 °F) with no icing or condensation
|
|---|
| Modular version |
True
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimension Drawing (PDF) Download (PDF) |
| 3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.