Input/Control Voltage | 20...280V AC/22..48V DC |
---|---|
LED Indicator | True |
Rtd Outp (Load) Max. | 25 A @ 42...660V AC |
Switching at zero-crossing | True |
---|---|
Weight | Approximately 60 g |
Shock resistance | Malfunction: 1000 m/s² |
Vibration resistance | Malfunction: 10...55 Hz, 1.5 mm double Alitude |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 20 V |
Rated control supply voltage at AC 60 Hz | 20 V |
Rated control supply voltage at DC | 22 V |
Input current | 20 mA @ maximum 48V DC |
Leakage current | <3 mA RMS, 100 MΩ minimum @ 500V DC |
Dielectric strength | >4000V AC RMS |
Ambient temperature | Storage: -40...100 °C (-40...212 °F) with no icing or condensation |
---|
Modular version | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 58.2 |
Lead Time | 5 |
Dimension Width | 44.8 |
Dimension Length | 28.8 |
Stock Status | STOCKED |
Weight | 60.0 |
Weight Unit | G |
Dimension Unit | MM |
Drawings | |
---|---|
3-Dimension Drawing (PDF) | Download (PDF) |
3D STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimension Drawing (PDF) Download (PDF) |
3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input/Control Voltage | 20...280V AC/22..48V DC |
---|---|
LED Indicator | True |
Rtd Outp (Load) Max. | 25 A @ 42...660V AC |
Switching at zero-crossing | True |
---|---|
Weight | Approximately 60 g |
Shock resistance | Malfunction: 1000 m/s² |
Vibration resistance | Malfunction: 10...55 Hz, 1.5 mm double Alitude |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 20 V |
Rated control supply voltage at AC 60 Hz | 20 V |
Rated control supply voltage at DC | 22 V |
Input current | 20 mA @ maximum 48V DC |
Leakage current | <3 mA RMS, 100 MΩ minimum @ 500V DC |
Dielectric strength | >4000V AC RMS |
Ambient temperature | Storage: -40...100 °C (-40...212 °F) with no icing or condensation |
---|
Modular version | True |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 58.2 |
Lead Time | 5 |
Dimension Width | 44.8 |
Dimension Length | 28.8 |
Stock Status | STOCKED |
Weight | 60.0 |
Weight Unit | G |
Dimension Unit | MM |
Drawings
Drawings | |
---|---|
3-Dimension Drawing (PDF) | Download (PDF) |
3D STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimension Drawing (PDF) Download (PDF) |
3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.