700-RTC33Z030U1
Solid State Timing Relay
Rockwell Automation announces that as of February 13, 2024, the Solid State Timing Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 13, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of February 13, 2024, the Solid State Timing Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 13, 2024
Replacement Category:
No planned RA replacement
| Number of outputs, undelayed, normally closed contact |
1
|
|---|---|
| Number of outputs, undelayed, normally open contact |
1
|
| Number of outputs, delayed, normally closed contact |
1
|
| Number of outputs, delayed, normally open contact |
1
|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated control supply voltage at DC |
120 V
|
| Type of electric connection |
Screw connection
|
| Leakage current |
Maximum 10 mA
|
| Contact rating |
5A @ 600V AC, NEMA B600
|
| Function delay on de-energization |
True
|
| Nominal current |
5 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
| Operating temperature |
-20 °C
|
|---|---|
| Storage temperature |
-20 °C
|
| Hazardous location rating |
Class I, Division 2, Groups A, B, C, and D
|
| Contact material |
W (tungsten in a controlled gas atmosphere)
|
|---|---|
| Mounting |
Panel or strip mount
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of outputs, undelayed, normally closed contact |
1
|
|---|---|
| Number of outputs, undelayed, normally open contact |
1
|
| Number of outputs, delayed, normally closed contact |
1
|
| Number of outputs, delayed, normally open contact |
1
|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated control supply voltage at DC |
120 V
|
| Type of electric connection |
Screw connection
|
| Leakage current |
Maximum 10 mA
|
| Contact rating |
5A @ 600V AC, NEMA B600
|
| Function delay on de-energization |
True
|
| Nominal current |
5 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
| Operating temperature |
-20 °C
|
|---|---|
| Storage temperature |
-20 °C
|
| Hazardous location rating |
Class I, Division 2, Groups A, B, C, and D
|
| Contact material |
W (tungsten in a controlled gas atmosphere)
|
|---|---|
| Mounting |
Panel or strip mount
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.