Number of outputs, undelayed, normally closed contact | 0 None |
---|---|
Number of outputs, undelayed, normally open contact | 0 None |
Number of outputs, delayed, normally closed contact | 0 None |
Number of outputs, delayed, normally open contact | 2 None |
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Rated control supply voltage at DC | 120 V |
Type of electric connection | Screw connection |
Leakage current | Maximum 10 mA |
Contact rating | 5A @ 600V AC, NEMA B600 |
Function delay on de-energization | True |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Suitable for front mounting | False |
With plug-in socket | False |
Function delay-on energization | True |
Operating temperature | -20 °C |
---|---|
Storage temperature | -20 °C |
Hazardous location rating | Class I, Division 2, Groups A, B, C, and D |
Contact material | W (tungsten in a controlled gas atmosphere) |
---|---|
Mounting | Panel or strip mount |
Pluggable on auxiliary contact block | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.897 |
Lead Time | 15 |
Dimension Width | 8.992 |
Dimension Length | 20.396 |
Stock Status | NON_STOCKED |
Weight | 0.989 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of outputs, undelayed, normally closed contact | 0 None |
---|---|
Number of outputs, undelayed, normally open contact | 0 None |
Number of outputs, delayed, normally closed contact | 0 None |
Number of outputs, delayed, normally open contact | 2 None |
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Rated control supply voltage at DC | 120 V |
Type of electric connection | Screw connection |
Leakage current | Maximum 10 mA |
Contact rating | 5A @ 600V AC, NEMA B600 |
Function delay on de-energization | True |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Suitable for front mounting | False |
With plug-in socket | False |
Function delay-on energization | True |
Operating temperature | -20 °C |
---|---|
Storage temperature | -20 °C |
Hazardous location rating | Class I, Division 2, Groups A, B, C, and D |
Contact material | W (tungsten in a controlled gas atmosphere) |
---|---|
Mounting | Panel or strip mount |
Pluggable on auxiliary contact block | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.897 |
Lead Time | 15 |
Dimension Width | 8.992 |
Dimension Length | 20.396 |
Stock Status | NON_STOCKED |
Weight | 0.989 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.