Voltage type for actuating | AC |
---|---|
Interface | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 115 V |
Mounting method | DIN-rail/screw |
Contact rating, continuous | 10A @ 600V AC |
Mounting | Panel, strip mount, or DIN rail horizontal mounting recommended |
With LED indication | False |
Operating temperature | -20 °C |
---|---|
Storage temperature | -40 °C |
Contact material | Silver Nickel |
---|---|
Wire size | #18 AWG...(2) #12 AWG per UL/CSA |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 7.112 |
Lead Time | 5 |
Dimension Width | 9.398 |
Dimension Length | 13.487 |
Stock Status | STOCKED |
Weight | 0.699 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D Drawing (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Drawing (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
Interface | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 115 V |
Mounting method | DIN-rail/screw |
Contact rating, continuous | 10A @ 600V AC |
Mounting | Panel, strip mount, or DIN rail horizontal mounting recommended |
With LED indication | False |
Operating temperature | -20 °C |
---|---|
Storage temperature | -40 °C |
Contact material | Silver Nickel |
---|---|
Wire size | #18 AWG...(2) #12 AWG per UL/CSA |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 7.112 |
Lead Time | 5 |
Dimension Width | 9.398 |
Dimension Length | 13.487 |
Stock Status | STOCKED |
Weight | 0.699 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D Drawing (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D Drawing (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.