| Special Features |
Silver Bifurcated Contacts
|
|---|
| Voltage type for actuating |
AC
|
|---|---|
| Interface |
False
|
| Rated control supply voltage at AC 50 Hz |
400 V
|
| Mounting method |
DIN-rail/screw
|
| Switching capacity |
Q600 @ DC per UL/CSA
|
| Package quantity |
Bulk pack (quantity of 20)
|
| Rated thermal current (Ith) |
Ambient temperature 60°C: 6A @ 24...240V, AC-12
|
| Electrical life cycle |
700000 @ 240V/2 A, AC-15
|
| With LED indication |
False
|
| Operating time, closing delay |
15 ms
|
|---|---|
| Weight |
0.16 kg
|
| Connection type |
Screw connection
|
| Operating time, opening delay |
15 to 33 ms
|
| Wire size |
Solid or coarse stranded for 2 conductors: 1...2.5 + 1...4 mm²
|
| Suitable for manual operation |
False
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Special Features |
Silver Bifurcated Contacts
|
|---|
| Voltage type for actuating |
AC
|
|---|---|
| Interface |
False
|
| Rated control supply voltage at AC 50 Hz |
400 V
|
| Mounting method |
DIN-rail/screw
|
| Switching capacity |
Q600 @ DC per UL/CSA
|
| Package quantity |
Bulk pack (quantity of 20)
|
| Rated thermal current (Ith) |
Ambient temperature 60°C: 6A @ 24...240V, AC-12
|
| Electrical life cycle |
700000 @ 240V/2 A, AC-15
|
| With LED indication |
False
|
| Operating time, closing delay |
15 ms
|
|---|---|
| Weight |
0.16 kg
|
| Connection type |
Screw connection
|
| Operating time, opening delay |
15 to 33 ms
|
| Wire size |
Solid or coarse stranded for 2 conductors: 1...2.5 + 1...4 mm²
|
| Suitable for manual operation |
False
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.