Voltage type for actuating | DC |
---|---|
Interface | False |
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Mounting method | DIN-rail/screw |
Switching capacity | Q600 @ DC per UL/CSA |
Package quantity | Single pack (quantity of 1) |
Rated thermal current (Ith) | Ambient temperature 60°C: 6A @ 24...240V, AC-12 |
Electrical life cycle | 700000 @ 240V/2 A, AC-15 |
With LED indication | False |
Operating time, closing delay | 18 ms |
---|---|
Weight | 0.2 kg |
Connection type | Screw connection |
Operating time, opening delay | 6 to 12 ms |
Wire size | Solid or coarse stranded for 2 conductors: 1...2.5 + 1...4 mm² |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 4.801 |
Lead Time | 5 |
Dimension Width | 5.893 |
Dimension Length | 6.223 |
Stock Status | STOCKED |
Weight | 0.204 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | DC |
---|---|
Interface | False |
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Mounting method | DIN-rail/screw |
Switching capacity | Q600 @ DC per UL/CSA |
Package quantity | Single pack (quantity of 1) |
Rated thermal current (Ith) | Ambient temperature 60°C: 6A @ 24...240V, AC-12 |
Electrical life cycle | 700000 @ 240V/2 A, AC-15 |
With LED indication | False |
Operating time, closing delay | 18 ms |
---|---|
Weight | 0.2 kg |
Connection type | Screw connection |
Operating time, opening delay | 6 to 12 ms |
Wire size | Solid or coarse stranded for 2 conductors: 1...2.5 + 1...4 mm² |
Suitable for manual operation | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 4.801 |
Lead Time | 5 |
Dimension Width | 5.893 |
Dimension Length | 6.223 |
Stock Status | STOCKED |
Weight | 0.204 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.