| Off Timing Range |
.1 to 10 hr
|
|---|---|
| Timing Range |
.1 to 10 hr
|
| Number of outputs, delayed, change-over contact |
2
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
120 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated control supply voltage at DC |
120 V
|
| Type of electric connection |
Plug-in connection
|
| Power consumption |
4 ±10%VA @ 120V AC
|
| Electrical life cycle |
100000 minimum
|
| Function flashing, starting with pulse, fixed time |
False
|
| Nominal current |
10 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Degree of protection |
Open type (guarded terminal sockets)
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
| Operating temperature |
-28 °C
|
|---|---|
| Storage temperature |
-55 °C
|
| Contact material |
Silver cadmium oxide
|
|---|---|
| Pluggable on auxiliary contact block |
False
|
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Dimension Sheet | -- |
| Specifications Sheet | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- CE
- UL Listed
- CSA Listed
- Australian RCM
- UL Recognized
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Off Timing Range |
.1 to 10 hr
|
|---|---|
| Timing Range |
.1 to 10 hr
|
| Number of outputs, delayed, change-over contact |
2
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
120 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated control supply voltage at DC |
120 V
|
| Type of electric connection |
Plug-in connection
|
| Power consumption |
4 ±10%VA @ 120V AC
|
| Electrical life cycle |
100000 minimum
|
| Function flashing, starting with pulse, fixed time |
False
|
| Nominal current |
10 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Degree of protection |
Open type (guarded terminal sockets)
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
| Operating temperature |
-28 °C
|
|---|---|
| Storage temperature |
-55 °C
|
| Contact material |
Silver cadmium oxide
|
|---|---|
| Pluggable on auxiliary contact block |
False
|
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Dimension Sheet
General
-- |
|
Specifications Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Dimension Sheet | -- |
| Specifications Sheet | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- CE
- UL Listed
- CSA Listed
- Australian RCM
- UL Recognized
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.