Loading
View all 700-HV Repeat Cycle Timing Relays
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
700-HV32CBA2

240V AC Repeat Cycle Timing Relay

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
General Purpose Tube Base Repeat Cycle Timing Relay, Adjustable Timing Mode, 1.0 ... 100 Seconds (On), 0.1 ... 10 Minutes (Off), DPDT ,240V AC
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
700-HV32CBA2
UPC
781180460739
Estimated Lead Time
15 days
Country of Origin
United States of America
Adjustable On Timing Range
1.0 to 100 s
Number of outputs, delayed, change-over contact
2
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
240 V
Rated control supply voltage at AC 60 Hz
240 V
Type of electric connection
Plug-in connection
Power consumption
4 ±10%VA @ 240V AC
Electrical life cycle
100000 minimum
Function flashing, starting with pulse, fixed time
False
Nominal current
10 A
Suitable for DIN rail (top hat rail) mounting
False
Degree of protection
Open type (guarded terminal sockets)
Suitable for front mounting
False
With plug-in socket
False
Operating temperature
-28 °C
Storage temperature
-55 °C
Contact material
Silver cadmium oxide
Pluggable on auxiliary contact block
False
General Publication
Specifications Sheet --
Short Circuit Ratings Data Sheet --
Dimension Sheet --
Product Cutsheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
700-HV32CBA2
UPC
781180460739
Estimated Lead Time
15 days
Country of Origin
United States of America
Technical Specifications
Adjustable On Timing Range
1.0 to 100 s
Number of outputs, delayed, change-over contact
2
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
240 V
Rated control supply voltage at AC 60 Hz
240 V
Type of electric connection
Plug-in connection
Power consumption
4 ±10%VA @ 240V AC
Electrical life cycle
100000 minimum
Function flashing, starting with pulse, fixed time
False
Nominal current
10 A
Suitable for DIN rail (top hat rail) mounting
False
Degree of protection
Open type (guarded terminal sockets)
Suitable for front mounting
False
With plug-in socket
False
Operating temperature
-28 °C
Storage temperature
-55 °C
Contact material
Silver cadmium oxide
Pluggable on auxiliary contact block
False
Documents
Specifications Sheet General
--
Short Circuit Ratings Data Sheet General
--
Dimension Sheet General
--
Product Cutsheet General
--
700-td552_-en-p Technical Data
700-TD552
General Publication
Specifications Sheet --
Short Circuit Ratings Data Sheet --
Dimension Sheet --
Product Cutsheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
240V AC Repeat Cycle Timing Relay
CloseClose
700-HV32CBA2
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose