| Number of outputs, delayed, change-over contact |
2
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
120 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated control supply voltage at DC |
120 V
|
| Type of electric connection |
Plug-in connection
|
| Power consumption |
4 ±10%VA @ 120V AC
|
| Electrical life cycle |
100000 minimum
|
| Nominal current |
10 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Degree of protection |
Open type (guarded terminal sockets)
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
| Function delay-on energization |
True
|
| Operating temperature |
-28 °C
|
|---|---|
| Storage temperature |
-55 °C
|
| Contact material |
Silver Cadmium Oxide
|
|---|---|
| Pluggable on auxiliary contact block |
False
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Specifications Sheet | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Dimension Sheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of outputs, delayed, change-over contact |
2
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
120 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Rated control supply voltage at DC |
120 V
|
| Type of electric connection |
Plug-in connection
|
| Power consumption |
4 ±10%VA @ 120V AC
|
| Electrical life cycle |
100000 minimum
|
| Nominal current |
10 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Degree of protection |
Open type (guarded terminal sockets)
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
| Function delay-on energization |
True
|
| Operating temperature |
-28 °C
|
|---|---|
| Storage temperature |
-55 °C
|
| Contact material |
Silver Cadmium Oxide
|
|---|---|
| Pluggable on auxiliary contact block |
False
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Specifications Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Dimension Sheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Specifications Sheet | -- |
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Dimension Sheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.