Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Degree of protection | IP40 (panel surface) |
Shock resistance | Malfunction: 98 m/s² (10 G) |
Vibration resistance | Malfunction: 10...55 Hz with 0.5 mm double Alitude each in three directions for ten minutes each |
Dielectric strength | Pole-to-pole: 2000V AC @ 50/60Hz for 1 min |
Suitable for front mounting | False |
With plug-in socket | False |
Width | 48 mm |
---|---|
Height | 48 l/s |
Depth | 81.5 mm |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 12 V |
Type of electric connection | Plug-in connection |
Rated thermal current (Ith) | 0.208333333333333 None |
Electrical life cycle | Minimum 100000 ops (5A @ 250V AC, resistive load at 1800 ops/hr) |
Operating temperature | -10 °C |
---|---|
Storage temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.299 |
Lead Time | 130 |
Dimension Width | 6.299 |
Dimension Length | 12.7 |
Stock Status | NON_STOCKED |
Weight | 0.122 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Degree of protection | IP40 (panel surface) |
Shock resistance | Malfunction: 98 m/s² (10 G) |
Vibration resistance | Malfunction: 10...55 Hz with 0.5 mm double Alitude each in three directions for ten minutes each |
Dielectric strength | Pole-to-pole: 2000V AC @ 50/60Hz for 1 min |
Suitable for front mounting | False |
With plug-in socket | False |
Width | 48 mm |
---|---|
Height | 48 l/s |
Depth | 81.5 mm |
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 12 V |
Type of electric connection | Plug-in connection |
Rated thermal current (Ith) | 0.208333333333333 None |
Electrical life cycle | Minimum 100000 ops (5A @ 250V AC, resistive load at 1800 ops/hr) |
Operating temperature | -10 °C |
---|---|
Storage temperature | -25 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.299 |
Lead Time | 130 |
Dimension Width | 6.299 |
Dimension Length | 12.7 |
Stock Status | NON_STOCKED |
Weight | 0.122 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.