| Number of outputs, delayed, change-over contact |
4
|
|---|---|
| Voltage type for actuating |
DC
|
| Rated control supply voltage at DC |
125 V
|
| Type of electric connection |
Plug-in connection
|
| Power consumption |
Relay ON: 1.3 W @ 125V DC
|
| Operating voltage |
85...110% of rated supply voltage
|
| Electrical life cycle |
200000 minimum ops (3A @ 250V AC, resistive load at 1800 ops/hr)
|
| Nominal current |
5 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Weight |
50 g
|
| Mechanical life operations |
10000000 minimum ops (under no load at 1800 ops/hr)
|
| Shock resistance |
Malfunction: 100 m/s² (approximate 10 G)
|
| Vibration resistance |
Malfunction: 10-55 Hz @ 0.5 mm single Alitude
|
| Dielectric strength |
2000V AC @ 50/60Hz for 1 min (between operating power circuit and control output)
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of outputs, delayed, change-over contact |
4
|
|---|---|
| Voltage type for actuating |
DC
|
| Rated control supply voltage at DC |
125 V
|
| Type of electric connection |
Plug-in connection
|
| Power consumption |
Relay ON: 1.3 W @ 125V DC
|
| Operating voltage |
85...110% of rated supply voltage
|
| Electrical life cycle |
200000 minimum ops (3A @ 250V AC, resistive load at 1800 ops/hr)
|
| Nominal current |
5 A
|
|---|---|
| Suitable for DIN rail (top hat rail) mounting |
False
|
| Weight |
50 g
|
| Mechanical life operations |
10000000 minimum ops (under no load at 1800 ops/hr)
|
| Shock resistance |
Malfunction: 100 m/s² (approximate 10 G)
|
| Vibration resistance |
Malfunction: 10-55 Hz @ 0.5 mm single Alitude
|
| Dielectric strength |
2000V AC @ 50/60Hz for 1 min (between operating power circuit and control output)
|
| Suitable for front mounting |
False
|
| With plug-in socket |
False
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.