Number of outputs, delayed, change-over contact | 4 None |
---|---|
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 200 V |
Rated control supply voltage at AC 60 Hz | 200 V |
Type of electric connection | Plug-in connection |
Power consumption | Relay ON: 1.8VA (1.5 W) @ 230V AC @ 60Hz |
Operating voltage | 85...110% of rated supply voltage |
Electrical life cycle | 200000 minimum ops (3A @ 250V AC, resistive load at 1800 ops/hr) |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Weight | 50 g |
Mechanical life operations | 10000000 minimum ops (under no load at 1800 ops/hr) |
Shock resistance | Malfunction: 100 m/s² (approximate 10 G) |
Vibration resistance | Malfunction: 10-55 Hz @ 0.5 mm single Alitude |
Dielectric strength | 2000V AC @ 50/60Hz for 1 min (between operating power circuit and control output) |
Suitable for front mounting | False |
With plug-in socket | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 135 |
Dimension Width | 3.099 |
Dimension Length | 6.604 |
Stock Status | NON_STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of outputs, delayed, change-over contact | 4 None |
---|---|
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 200 V |
Rated control supply voltage at AC 60 Hz | 200 V |
Type of electric connection | Plug-in connection |
Power consumption | Relay ON: 1.8VA (1.5 W) @ 230V AC @ 60Hz |
Operating voltage | 85...110% of rated supply voltage |
Electrical life cycle | 200000 minimum ops (3A @ 250V AC, resistive load at 1800 ops/hr) |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | False |
Weight | 50 g |
Mechanical life operations | 10000000 minimum ops (under no load at 1800 ops/hr) |
Shock resistance | Malfunction: 100 m/s² (approximate 10 G) |
Vibration resistance | Malfunction: 10-55 Hz @ 0.5 mm single Alitude |
Dielectric strength | 2000V AC @ 50/60Hz for 1 min (between operating power circuit and control output) |
Suitable for front mounting | False |
With plug-in socket | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.489 |
Lead Time | 135 |
Dimension Width | 3.099 |
Dimension Length | 6.604 |
Stock Status | NON_STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet
General
-- |
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.