| Contact Type |
Standard Silver Contacts
|
|---|
| Number of contacts as change-over contact |
1
|
|---|---|
| Nominal current |
6 A
|
| Complete with socket |
True
|
| With LED indication |
True
|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
12 V
|
| Rated control supply voltage at AC 60 Hz |
12 V
|
| Rated control supply voltage at DC |
12 V
|
| Type of electric connection |
Spring clA connection
|
| Rated thermal current (Ith) |
0.25
|
| Power consumption |
0.4 W @ DC, 2-poles
|
| Electrical life cycle |
6 A resistive: 100000 minimum, 1 A inductive: 200000 minimum @ 24V DC @ 1A inductive: 300000 minimum @ 120V AC
|
| With detachable clamps |
True
|
|---|---|
| With forced-guided contacts |
False
|
| Degree of protection (IP) |
IP20
|
| Operating temperature |
-40 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Contact material |
Silver tin Ox, AgSnO2 (SPDT) & AgNi 90/10 (DPDT)
|
|---|---|
| Material of contact surface |
Other
|
| Drawings | |
|---|---|
| 2D Drawing(PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing(PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
- CE
- UL Listed Hazardous
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Contact Type |
Standard Silver Contacts
|
|---|
| Number of contacts as change-over contact |
1
|
|---|---|
| Nominal current |
6 A
|
| Complete with socket |
True
|
| With LED indication |
True
|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
12 V
|
| Rated control supply voltage at AC 60 Hz |
12 V
|
| Rated control supply voltage at DC |
12 V
|
| Type of electric connection |
Spring clA connection
|
| Rated thermal current (Ith) |
0.25
|
| Power consumption |
0.4 W @ DC, 2-poles
|
| Electrical life cycle |
6 A resistive: 100000 minimum, 1 A inductive: 200000 minimum @ 24V DC @ 1A inductive: 300000 minimum @ 120V AC
|
| With detachable clamps |
True
|
|---|---|
| With forced-guided contacts |
False
|
| Degree of protection (IP) |
IP20
|
| Operating temperature |
-40 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Contact material |
Silver tin Ox, AgSnO2 (SPDT) & AgNi 90/10 (DPDT)
|
|---|---|
| Material of contact surface |
Other
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing(PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing(PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
- CE
- UL Listed Hazardous
- UKCA DOC
This product was certified with the above certifications as of 2025-09-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.