Contact Type | Standard Silver Contacts |
---|
Number of contacts as change-over contact | 1 |
---|---|
Nominal current | 6 A |
Complete with socket | True |
With LED indication | True |
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 12 V |
Rated control supply voltage at AC 60 Hz | 12 V |
Rated control supply voltage at DC | 12 V |
Type of electric connection | Screw connection |
Rated thermal current (Ith) | 0.25 None |
Power consumption | 0.4 W @ DC, 2-poles |
Electrical life cycle | 6 A resistive: 100000 minimum, 1 A inductive: 200000 minimum @ 24V DC @ 1A inductive: 300000 minimum @ 120V AC |
With detachable clamps | True |
---|---|
With forced-guided contacts | False |
Degree of protection (IP) | IP20 |
Operating temperature | -40 °C |
---|---|
Storage temperature | -40 °C |
Contact material | Silver tin Ox, AgSnO2 (SPDT) & AgNi 90/10 (DPDT) |
---|---|
Material of contact surface | Other |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.787 |
Lead Time | 5 |
Dimension Width | 7.29 |
Dimension Length | 0.889 |
Stock Status | STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
2D Drawing(PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing(PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Contact Type | Standard Silver Contacts |
---|
Number of contacts as change-over contact | 1 |
---|---|
Nominal current | 6 A |
Complete with socket | True |
With LED indication | True |
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 12 V |
Rated control supply voltage at AC 60 Hz | 12 V |
Rated control supply voltage at DC | 12 V |
Type of electric connection | Screw connection |
Rated thermal current (Ith) | 0.25 None |
Power consumption | 0.4 W @ DC, 2-poles |
Electrical life cycle | 6 A resistive: 100000 minimum, 1 A inductive: 200000 minimum @ 24V DC @ 1A inductive: 300000 minimum @ 120V AC |
With detachable clamps | True |
---|---|
With forced-guided contacts | False |
Degree of protection (IP) | IP20 |
Operating temperature | -40 °C |
---|---|
Storage temperature | -40 °C |
Contact material | Silver tin Ox, AgSnO2 (SPDT) & AgNi 90/10 (DPDT) |
---|---|
Material of contact surface | Other |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.787 |
Lead Time | 5 |
Dimension Width | 7.29 |
Dimension Length | 0.889 |
Stock Status | STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Drawing(PDF) | Download (PDF) |
3D STEP (STP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing(PDF) Download (PDF) |
3D STEP (STP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet
General
-- |
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.