| Contact Type |
Standard Silver Contacts
|
|---|
| Number of contacts as change-over contact |
2
|
|---|---|
| Nominal current |
10 A
|
| Complete with socket |
True
|
| With LED indication |
True
|
| Voltage type for actuating |
DC
|
| Rated control supply voltage at AC 50 Hz |
12 V
|
| Rated control supply voltage at AC 60 Hz |
12 V
|
| Rated control supply voltage at DC |
12 V
|
| Type of electric connection |
Screw connection
|
| Rated thermal current (Ith) |
0.416666666666667
|
| Power consumption |
0.4 W @ DC, 2-poles
|
| Electrical life cycle |
8 A resistive: 100000 minimum @ 250V AC/24V DC @ 10A resistive: 6000 minimum @ 24V DC @ 0.28A resistive: 6000 minimum @ 250V DC @ 10A resistive: 30000 minimum @ 250V AC
|
| With detachable clamps |
True
|
|---|---|
| With forced-guided contacts |
False
|
| Degree of protection (IP) |
IP20
|
| Operating temperature |
-40 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Contact material |
Silver tin Ox, AgSnO2 (SPDT) & AgNi 90/10 (DPDT)
|
|---|---|
| Material of contact surface |
Other
|
| Drawings | |
|---|---|
| 2D Drawing(PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing(PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
- CE
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Contact Type |
Standard Silver Contacts
|
|---|
| Number of contacts as change-over contact |
2
|
|---|---|
| Nominal current |
10 A
|
| Complete with socket |
True
|
| With LED indication |
True
|
| Voltage type for actuating |
DC
|
| Rated control supply voltage at AC 50 Hz |
12 V
|
| Rated control supply voltage at AC 60 Hz |
12 V
|
| Rated control supply voltage at DC |
12 V
|
| Type of electric connection |
Screw connection
|
| Rated thermal current (Ith) |
0.416666666666667
|
| Power consumption |
0.4 W @ DC, 2-poles
|
| Electrical life cycle |
8 A resistive: 100000 minimum @ 250V AC/24V DC @ 10A resistive: 6000 minimum @ 24V DC @ 0.28A resistive: 6000 minimum @ 250V DC @ 10A resistive: 30000 minimum @ 250V AC
|
| With detachable clamps |
True
|
|---|---|
| With forced-guided contacts |
False
|
| Degree of protection (IP) |
IP20
|
| Operating temperature |
-40 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Contact material |
Silver tin Ox, AgSnO2 (SPDT) & AgNi 90/10 (DPDT)
|
|---|---|
| Material of contact surface |
Other
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing(PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing(PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
- CE
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.