| Contact Type |
Gold Plated Contacts
|
|---|
| Number of contacts as change-over contact |
2
|
|---|---|
| Nominal current |
10 A
|
| Complete with socket |
True
|
| With LED indication |
True
|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
110 V
|
| Rated control supply voltage at DC |
125 V
|
| Type of electric connection |
Screw connection
|
| Rated thermal current (Ith) |
0.416666666666667
|
| Power consumption |
0.5 W @ DC, 2-poles
|
| Electrical life cycle |
8 A resistive: 100000 minimum @ 250V AC/24V DC @ 10A resistive: 6000 minimum @ 24V DC @ 0.28A resistive: 6000 minimum @ 250V DC @ 10A resistive: 30000 minimum @ 250V AC
|
| With detachable clamps |
True
|
|---|---|
| With forced-guided contacts |
False
|
| Degree of protection (IP) |
IP20
|
| Operating temperature |
-40 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Contact material |
Silver with Gold plating, AgSnO2 + Au (SPDT) & AgNi 90/10 + Au (DPDT)
|
|---|---|
| Material of contact surface |
Other
|
| Drawings | |
|---|---|
| 2D Drawing(PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 2D Drawing(PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Contact Type |
Gold Plated Contacts
|
|---|
| Number of contacts as change-over contact |
2
|
|---|---|
| Nominal current |
10 A
|
| Complete with socket |
True
|
| With LED indication |
True
|
| Voltage type for actuating |
AC/DC
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
110 V
|
| Rated control supply voltage at DC |
125 V
|
| Type of electric connection |
Screw connection
|
| Rated thermal current (Ith) |
0.416666666666667
|
| Power consumption |
0.5 W @ DC, 2-poles
|
| Electrical life cycle |
8 A resistive: 100000 minimum @ 250V AC/24V DC @ 10A resistive: 6000 minimum @ 24V DC @ 0.28A resistive: 6000 minimum @ 250V DC @ 10A resistive: 30000 minimum @ 250V AC
|
| With detachable clamps |
True
|
|---|---|
| With forced-guided contacts |
False
|
| Degree of protection (IP) |
IP20
|
| Operating temperature |
-40 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Contact material |
Silver with Gold plating, AgSnO2 + Au (SPDT) & AgNi 90/10 + Au (DPDT)
|
|---|---|
| Material of contact surface |
Other
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing(PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Drawings |
|---|
| 2D Drawing(PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Short Circuit Ratings Data Sheet | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.