View all 700-HJ Magnetic-latching Relays
700-HJ36A24
Magnetic Latching Relay
Rockwell Automation announces that as of December 31, 2027, the Magnetic Latching Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2027
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of December 31, 2027, the Magnetic Latching Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2027
Replacement Category:
No planned RA replacement
| Number of contacts as change-over contact |
1
|
|---|---|
| Supply voltage |
24 V
|
| Voltage type of supply voltage |
AC
|
| Function |
Electronic switch
|
| Contact rating |
10 A single coil
|
| Suitable for manual operation |
False
|
| Rated switch current |
10 A
|
| Mounting method |
Other
|
|---|---|
| Contact material |
AgCdO
|
| Mounting type |
Socket required
|
| Operating temperature |
-45 °C
|
|---|---|
| Storage temperature |
-45 °C
|
| Degree of protection |
Open Type
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of contacts as change-over contact |
1
|
|---|---|
| Supply voltage |
24 V
|
| Voltage type of supply voltage |
AC
|
| Function |
Electronic switch
|
| Contact rating |
10 A single coil
|
| Suitable for manual operation |
False
|
| Rated switch current |
10 A
|
| Mounting method |
Other
|
|---|---|
| Contact material |
AgCdO
|
| Mounting type |
Socket required
|
| Operating temperature |
-45 °C
|
|---|---|
| Storage temperature |
-45 °C
|
| Degree of protection |
Open Type
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Short Circuit Ratings Data Sheet | -- |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.