Number of contacts as change-over contact | 2 |
---|---|
Supply voltage | 24 V |
Voltage type of supply voltage | DC |
Function | Electronic switch |
Contact rating | 10 A single coil |
Suitable for manual operation | False |
Rated switch current | 10 A |
Mounting method | Other |
---|---|
Contact material | AgCdO |
Mounting type | Socket required |
Operating temperature | -45 °C |
---|---|
Storage temperature | -45 °C |
Degree of protection | Open Type |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.912 |
Lead Time | 94 |
Dimension Width | 5.69 |
Dimension Length | 7.595 |
Stock Status | NON_STOCKED |
Weight | 99.79 |
Weight Unit | G |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as change-over contact | 2 |
---|---|
Supply voltage | 24 V |
Voltage type of supply voltage | DC |
Function | Electronic switch |
Contact rating | 10 A single coil |
Suitable for manual operation | False |
Rated switch current | 10 A |
Mounting method | Other |
---|---|
Contact material | AgCdO |
Mounting type | Socket required |
Operating temperature | -45 °C |
---|---|
Storage temperature | -45 °C |
Degree of protection | Open Type |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.912 |
Lead Time | 94 |
Dimension Width | 5.69 |
Dimension Length | 7.595 |
Stock Status | NON_STOCKED |
Weight | 99.79 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.