https://www.rockwellautomation.com/en-us/products/details.700-HC22A1.html
Catalog #: 700-HC22A1
Best Selling
GP Ice Cube Relay, 120V 50/60Hz, 2 Changeover Contacts(DPDT)10A, Silver Contacts, No Additional Options
Catalog #: 700-HC22A1
Best Selling
GP Ice Cube Relay, 120V 50/60Hz, 2 Changeover Contacts(DPDT)10A, Silver Contacts, No Additional Options
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as change-over contact | 2 |
---|---|
Nominal current | 10 A |
Complete with socket | No |
With LED indication | No |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 120 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Rated control supply voltage at DC | 0 V |
Type of electric connection | Plug-in Connection |
Rated thermal current (Ith) | 0.416666666666667 |
Electrical life cycle | 100000 minimum |
Mechanical
With detachable clamps | No |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | IP20 |
Mechanical life operations | DC: 50000000 |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Construction
Width | 27.7 mm |
---|---|
Height | 36.7 mm |
Depth | 20.7 mm |
Contact material | AgNi |
Material of contact surface | Other |
Environmental
Operating temperature | -30 °C |
---|---|
Storage temperature | -55 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.