Loading
View all 700-HC Miniature Ice Cube Relays
  • alt text
  • alt text
alt text
alt text
Preferred
700-HC14A1-3-4

120V 50/60Hz GP Ice Cube Relay

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 700-HC14A1-3-4 product image
Allen-Bradley 700-HC14A1-3-4 product image
Allen-Bradley 700-HC14A1-3-4 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Number of contacts as change-over contact
4
Nominal current
7 A
Complete with socket
False
With LED indication
True
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
120 V
Rated control supply voltage at AC 60 Hz
120 V
Rated control supply voltage at DC
0 V
Type of electric connection
Plug-in Connection
Rated thermal current (Ith)
0.291666666666667
Electrical life cycle
100000 minimum
With detachable clamps
False
With forced-guided contacts
False
Degree of protection (IP)
IP20
Mechanical life operations
DC: 50000000
List of degrees of protection (IP)
IP20 with guarded terminal socket
Width
27.7 mm
Height
37.2 mm
Depth
20.7 mm
Contact material
AgNi + 5 µm all
Material of contact surface
Other
Operating temperature
-30 °C
Storage temperature
-55 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Short Circuit Ratings Data Sheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Eurasion Economic Community
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as change-over contact
4
Nominal current
7 A
Complete with socket
False
With LED indication
True
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
120 V
Rated control supply voltage at AC 60 Hz
120 V
Rated control supply voltage at DC
0 V
Type of electric connection
Plug-in Connection
Rated thermal current (Ith)
0.291666666666667
Electrical life cycle
100000 minimum
With detachable clamps
False
With forced-guided contacts
False
Degree of protection (IP)
IP20
Mechanical life operations
DC: 50000000
List of degrees of protection (IP)
IP20 with guarded terminal socket
Width
27.7 mm
Height
37.2 mm
Depth
20.7 mm
Contact material
AgNi + 5 µm all
Material of contact surface
Other
Operating temperature
-30 °C
Storage temperature
-55 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Short Circuit Ratings Data Sheet General
--
700-td552_-en-p Technical Data
700-TD552
General Publication
Product Cutsheet --
Short Circuit Ratings Data Sheet --
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
Eurasion Economic Community
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
120V 50/60Hz GP Ice Cube Relay
CloseClose
700-HC14A1-3-4
Close
Print
Chevron LeftChevron Left
Allen-Bradley 700-HC14A1-3-4 product image
Chevron LeftChevron Left
Allen-Bradley 700-HC14A1-3-4 product image
Allen-Bradley 700-HC14A1-3-4 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose