Number of contacts as change-over contact | 4 |
---|---|
Nominal current | 7 |
Complete with socket | No |
With LED indication | Yes |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 6 V |
Rated control supply voltage at AC 60 Hz | 6 V |
Rated control supply voltage at DC | 0 |
Type of electric connection | Plug-in Connection |
Rated thermal current (Ith) | 0.291666666666667 |
Electrical life cycle | 100000 minimum |
With detachable clamps | No |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | IP20 |
Mechanical life operations | DC: 50000000 |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Width | 27.7 |
---|---|
Height | 37.2 |
Depth | 20.7 |
Contact material | AgNi + 5 µm all |
Material of contact surface | Other |
Operating temperature | -30 |
---|---|
Storage temperature | -55 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.159 |
Lead Time | 5 |
Dimension Width | 3.302 |
Dimension Length | 4.953 |
Stock Status | NON_STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of contacts as change-over contact | 4 |
---|---|
Nominal current | 7 |
Complete with socket | No |
With LED indication | Yes |
Voltage type for actuating | AC |
Rated control supply voltage at AC 50 Hz | 6 V |
Rated control supply voltage at AC 60 Hz | 6 V |
Rated control supply voltage at DC | 0 |
Type of electric connection | Plug-in Connection |
Rated thermal current (Ith) | 0.291666666666667 |
Electrical life cycle | 100000 minimum |
With detachable clamps | No |
---|---|
With forced-guided contacts | No |
Degree of protection (IP) | IP20 |
Mechanical life operations | DC: 50000000 |
List of degrees of protection (IP) | IP20 with guarded terminal socket |
Width | 27.7 |
---|---|
Height | 37.2 |
Depth | 20.7 |
Contact material | AgNi + 5 µm all |
Material of contact surface | Other |
Operating temperature | -30 |
---|---|
Storage temperature | -55 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.159 |
Lead Time | 5 |
Dimension Width | 3.302 |
Dimension Length | 4.953 |
Stock Status | NON_STOCKED |
Weight | 36.287 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Short Circuit Ratings Data Sheet
General
-- |
Product Cutsheet
General
-- |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.