Loading
View all 700-FS High-performance Relays
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
700-FSA3BZ12

On-Delay High Performance Timing Relay

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 27, 2022, the On-Delay High Performance Timing Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 27, 2022 Replacement Category: Functional Replacement Replacement Product: 700-FEM6TZ12 [https://www.rockwellautomation.com/en-us/products/details.700-FEM6TZ12.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
700-FSA3BZ12

On-Delay High Performance Timing Relay

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of February 27, 2022, the On-Delay High Performance Timing Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: February 27, 2022 Replacement Category: Functional Replacement Replacement Product: 700-FEM6TZ12 [https://www.rockwellautomation.com/en-us/products/details.700-FEM6TZ12.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Certifications
Alternative Products
Technotes
Unique Product Identifier
700-FSA3BZ12
UPC
662468911238
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Control Voltage
12V DC
Timing Range
0.15 s to 3 s
Electrical life cycle
500000 at 6 A/24V DC, resistive
Input current
1 mA
Number of outputs, delayed, change-over contact
1
Power consumption
5VA @ 240V AC
Rated control supply voltage at DC
12 V
Switching capacity
Voltage: 440V @ AC
Type of electric connection
Screw connection
Voltage type for actuating
DC
Ambient temperature
Storage: -40...85 °C
Hazardous location rating
Not for use when harardous location certification is required
Mechanical
Function delay-on energization
True
Nominal current
8 A
Shock resistance
50 g according to IEC 68-2-27
Suitable for DIN rail (top hat rail) mounting
True
Suitable for front mounting
False
Vibration resistance
4 g in three axes at 10...500 Hz, test FC according to IEC 60068-2-6
Weight
100 g
With plug-in socket
False
Construction
Mounting
Front mounting: for snap-on mounting on 35 mm DIN rail or screw fixing by adapter and 2 screws (M4 type)
Pluggable on auxiliary contact block
False
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
China CCC Australian RCM Eurasion Economic Community
  • China CCC
  • Australian RCM
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-04-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
700-FSA3BZ12
UPC
662468911238
Standard Warranty Duration

1 year See details

Country of Origin
Multiple
Electrical & Connectivity
Control Voltage
12V DC
Timing Range
0.15 s to 3 s
Electrical life cycle
500000 at 6 A/24V DC, resistive
Input current
1 mA
Number of outputs, delayed, change-over contact
1
Power consumption
5VA @ 240V AC
Rated control supply voltage at DC
12 V
Switching capacity
Voltage: 440V @ AC
Type of electric connection
Screw connection
Voltage type for actuating
DC
Compliance & Environment
Ambient temperature
Storage: -40...85 °C
Hazardous location rating
Not for use when harardous location certification is required
Physical Characteristics
Mechanical
Function delay-on energization
True
Nominal current
8 A
Shock resistance
50 g according to IEC 68-2-27
Suitable for DIN rail (top hat rail) mounting
True
Suitable for front mounting
False
Vibration resistance
4 g in three axes at 10...500 Hz, test FC according to IEC 60068-2-6
Weight
100 g
With plug-in socket
False
Construction
Mounting
Front mounting: for snap-on mounting on 35 mm DIN rail or screw fixing by adapter and 2 screws (M4 type)
Pluggable on auxiliary contact block
False
Documents
700-td552_-en-p Technical Data
700-TD552
Technical Data Publication
700-td552_-en-p 700-TD552
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/700-ct020_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/700-ct144_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ec-ct004_-ru-e.pdf}
  • China CCC
  • Australian RCM
  • Eurasion Economic Community

This product was certified with the above certifications as of 2025-04-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
On-Delay High Performance Timing Relay
CloseClose
700-FSA3BZ12
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose