View all 700-CF IEC Industrial Control Relays
700-CF400KJ
Industrial Relay
Product at a glance
Product at a glance
| Voltage type for actuating |
AC
|
|---|---|
| Interface |
False
|
| Rated control supply voltage at DC |
0 V
|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Mounting method |
DIN-rail/screw
|
| Rated frequency |
50/60 Hz, DC
|
| Electrical life cycle |
Auxiliary/pneumatic timer contact (front mounted): 1500000 @ 240V/3 A, AC-15
|
| Contact rating |
Side mounted auxiliary contacts: NEMA A600, Q600
|
| With LED indication |
False
|
| Rated impulse strength (Uimp) |
6 kV
|
| Weight |
390 g, AC coil
|
|---|---|
| Connection type |
Screw terminals
|
| Operating time, opening delay |
70...125 ms with external diode
|
| Shock resistance |
IEC 60068-2: half sinusoidal shock 11 ms, 30 G (in 3 directions)
|
| Mechanical life operations |
15000000, Auxiliary/pneumatic timer contact (front mounted): 5000000
|
| Suitable for manual operation |
False
|
| Vibration resistance |
IEC 60068-2: static >2 G, in normal position no malfunction <5 G
|
| Altitude |
2000 m above mean sea level, per IEC 60 947-4
|
|---|---|
| Ambient temperature |
Storage: -55...80 °C (-67...176 °F)
|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Installation Instructions | Publication |
|---|---|
| 100-in001_-mu-e | 100-IN001 |
| Technical Data | Publication |
|---|---|
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Voltage type for actuating |
AC
|
|---|---|
| Interface |
False
|
| Rated control supply voltage at DC |
0 V
|
| Rated control supply voltage at AC 50 Hz |
24 V
|
| Rated control supply voltage at AC 60 Hz |
24 V
|
| Mounting method |
DIN-rail/screw
|
| Rated frequency |
50/60 Hz, DC
|
| Electrical life cycle |
Auxiliary/pneumatic timer contact (front mounted): 1500000 @ 240V/3 A, AC-15
|
| Contact rating |
Side mounted auxiliary contacts: NEMA A600, Q600
|
| With LED indication |
False
|
| Rated impulse strength (Uimp) |
6 kV
|
| Weight |
390 g, AC coil
|
|---|---|
| Connection type |
Screw terminals
|
| Operating time, opening delay |
70...125 ms with external diode
|
| Shock resistance |
IEC 60068-2: half sinusoidal shock 11 ms, 30 G (in 3 directions)
|
| Mechanical life operations |
15000000, Auxiliary/pneumatic timer contact (front mounted): 5000000
|
| Suitable for manual operation |
False
|
| Vibration resistance |
IEC 60068-2: static >2 G, in normal position no malfunction <5 G
|
| Altitude |
2000 m above mean sea level, per IEC 60 947-4
|
|---|---|
| Ambient temperature |
Storage: -55...80 °C (-67...176 °F)
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Repair Parts List
General
-- |
|
100-in001_-mu-e
Installation Instructions
100-IN001 |
|
700-td552_-en-p
Technical Data
700-TD552 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Repair Parts List | -- |
| Installation Instructions | Publication |
| 100-in001_-mu-e | 100-IN001 |
| Technical Data | Publication |
| 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.