Terminal Type | Standard Contact |
---|
Voltage type for actuating | AC |
---|---|
Interface | False |
Rated control supply voltage at DC | 0 V |
Rated control supply voltage at AC 50 Hz | 440 V |
Rated control supply voltage at AC 60 Hz | 480 V |
Mounting method | DIN-rail/screw |
Rated frequency | 50/60 Hz, DC |
Electrical life cycle | Auxiliary/pneumatic timer contact (front mounted): 1500000 @ 240V/3 A, AC-15 |
Contact rating | Side mounted auxiliary contacts: NEMA A600, Q600 |
With LED indication | False |
Rated impulse strength (Uimp) | 6 kV |
Weight | 390 g, AC coil |
---|---|
Connection type | Screw terminals |
Operating time, opening delay | 70...125 ms with external diode |
Shock resistance | IEC 60068-2: half sinusoidal shock 11 ms, 30 G (in 3 directions) |
Mechanical life operations | 15000000, Auxiliary/pneumatic timer contact (front mounted): 5000000 |
Suitable for manual operation | False |
Vibration resistance | IEC 60068-2: static >2 G, in normal position no malfunction <5 G |
Altitude | 2000 m above mean sea level, per IEC 60 947-4 |
---|---|
Ambient temperature | Storage: -55...80 °C (-67...176 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 7 |
Dimension Width | 5.41 |
Dimension Length | 0.889 |
Stock Status | NON_STOCKED |
Weight | 13.608 |
Weight Unit | G |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Installation Instructions | 100-in001_-mu-e | 100-IN001 |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Terminal Type | Standard Contact |
---|
Voltage type for actuating | AC |
---|---|
Interface | False |
Rated control supply voltage at DC | 0 V |
Rated control supply voltage at AC 50 Hz | 440 V |
Rated control supply voltage at AC 60 Hz | 480 V |
Mounting method | DIN-rail/screw |
Rated frequency | 50/60 Hz, DC |
Electrical life cycle | Auxiliary/pneumatic timer contact (front mounted): 1500000 @ 240V/3 A, AC-15 |
Contact rating | Side mounted auxiliary contacts: NEMA A600, Q600 |
With LED indication | False |
Rated impulse strength (Uimp) | 6 kV |
Weight | 390 g, AC coil |
---|---|
Connection type | Screw terminals |
Operating time, opening delay | 70...125 ms with external diode |
Shock resistance | IEC 60068-2: half sinusoidal shock 11 ms, 30 G (in 3 directions) |
Mechanical life operations | 15000000, Auxiliary/pneumatic timer contact (front mounted): 5000000 |
Suitable for manual operation | False |
Vibration resistance | IEC 60068-2: static >2 G, in normal position no malfunction <5 G |
Altitude | 2000 m above mean sea level, per IEC 60 947-4 |
---|---|
Ambient temperature | Storage: -55...80 °C (-67...176 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 7 |
Dimension Width | 5.41 |
Dimension Length | 0.889 |
Stock Status | NON_STOCKED |
Weight | 13.608 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
100-in001_-mu-e
Installation Instructions
100-IN001 |
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Installation Instructions | 100-in001_-mu-e | 100-IN001 |
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.