6200P-22WS3A1
VersaView 5400 Panel PC
Rockwell Automation announces that as of December 31, 2024, the VersaView 5400 Panel PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
Product at a glance
Rockwell Automation announces that as of December 31, 2024, the VersaView 5400 Panel PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2024
Replacement Category:
Engineering Replacement
Product at a glance
| Audio Specifications |
DisplayPort Audio
|
|---|---|
| Cache Memory |
2 MB
|
| Expansion/Connectivity |
None
|
| Graphics Controller |
Intel HD Graphics
|
| Hard Disk |
128 GB
|
| Height |
373 mm
|
| Input Device |
PCAP Touch
|
| I/O Ports |
USB, Ethernet, Serial
|
| Networking Specification |
10/100/1000 Mbit
|
| Operating Sys Compatibility |
Windows 7 Professional SP1
|
| Power Supply |
24V DC
|
| Processor |
Intel E3845
|
| RAM Memory |
4 GB
|
| Speed |
1.91 GHz
|
| Video Specification |
DisplayPort
|
| Drawings | |
|---|---|
| VersaView5200-5400 (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| VersaView5200-5400 (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| VersaView5400-5200(PDF) | -- |
| Technical Data | Publication |
|---|---|
| ic-td001_-en-p | IC-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- System Image - VersaView 5400 Panel PC Windows 7 SP1 64bit
- Windows 7/WES7 Backup Support Files
- Backup and Restore Readme
- System Image - VersaView 5400 Panel PC Windows 7 SP1 32bit
- eGalax Touch Driver for VersaView PCAP
- VersaView_TouchFirmware_V2.0
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Audio Specifications |
DisplayPort Audio
|
|---|---|
| Cache Memory |
2 MB
|
| Expansion/Connectivity |
None
|
| Graphics Controller |
Intel HD Graphics
|
| Hard Disk |
128 GB
|
| Height |
373 mm
|
| Input Device |
PCAP Touch
|
| I/O Ports |
USB, Ethernet, Serial
|
| Networking Specification |
10/100/1000 Mbit
|
| Operating Sys Compatibility |
Windows 7 Professional SP1
|
| Power Supply |
24V DC
|
| Processor |
Intel E3845
|
| RAM Memory |
4 GB
|
| Speed |
1.91 GHz
|
| Video Specification |
DisplayPort
|
Drawings
| Drawings | |
|---|---|
| VersaView5200-5400 (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| VersaView5200-5400 (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
VersaView5400-5200(PDF)
General
-- |
|
ic-td001_-en-p
Technical Data
IC-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| VersaView5400-5200(PDF) | -- |
| Technical Data | Publication |
| ic-td001_-en-p | IC-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- System Image - VersaView 5400 Panel PC Windows 7 SP1 64bit
- Windows 7/WES7 Backup Support Files
- Backup and Restore Readme
- System Image - VersaView 5400 Panel PC Windows 7 SP1 32bit
- eGalax Touch Driver for VersaView PCAP
- VersaView_TouchFirmware_V2.0
Certifications
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.