Loading
View all 6200 VersaView 5400 Industrial Computer
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
6200P-12WS3A1

VersaView 5400 Panel PC

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2024, the VersaView 5400 Panel PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2024 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2024, the VersaView 5400 Panel PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2024 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Audio Specifications
DisplayPort Audio
Cache Memory
2 MB
Expansion/Connectivity
None
Graphics Controller
Intel HD Graphics
Hard Disk
128 GB
Height
266 mm
I/O Ports
PCAP Touch
I/O Ports
USB, Ethernet, Serial
Networking Specification
10/100/1000 Mbit
Operating System Compatibility
Windows 7 Professional SP1
Power Supply
24V DC
Processor
Intel E3845
Ram Memory
4 GB
Speed
1.91 GHz
Video Specification
DisplayPort
Drawings
VersaView5200-5400 (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
VersaView5200-5400 (STP) Download (ZIP)
Product Drawing Drawing (DXF)
General Publication
VersaView5400-5200(PDF) --
Product Cutsheet --
Technical Data Publication
ic-td001_-en-p IC-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Available Downloads
  • System Image - VersaView 5400 Panel PC Windows 7 SP1 64bit
  • Windows 7/WES7 Backup Support Files
  • Backup and Restore Readme
  • System Image - VersaView 5400 Panel PC Windows 7 SP1 32bit
  • eGalax Touch Driver for VersaView PCAP
  • VersaView_TouchFirmware_V2.0
See All Downloads
Eurasion Economic Community Australian RCM UL Listed
  • Eurasion Economic Community
  • Australian RCM
  • UL Listed
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Audio Specifications
DisplayPort Audio
Cache Memory
2 MB
Expansion/Connectivity
None
Graphics Controller
Intel HD Graphics
Hard Disk
128 GB
Height
266 mm
I/O Ports
PCAP Touch
I/O Ports
USB, Ethernet, Serial
Networking Specification
10/100/1000 Mbit
Operating System Compatibility
Windows 7 Professional SP1
Power Supply
24V DC
Processor
Intel E3845
Ram Memory
4 GB
Speed
1.91 GHz
Video Specification
DisplayPort
Drawings
Drawings
VersaView5200-5400 (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
VersaView5200-5400 (STP) Download (ZIP)
Product Drawing Drawing (DXF)
Documents
VersaView5400-5200(PDF) General
--
Product Cutsheet General
--
ic-td001_-en-p Technical Data
IC-TD001
General Publication
VersaView5400-5200(PDF) --
Product Cutsheet --
Technical Data Publication
ic-td001_-en-p IC-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Available Downloads
  • System Image - VersaView 5400 Panel PC Windows 7 SP1 64bit
  • Windows 7/WES7 Backup Support Files
  • Backup and Restore Readme
  • System Image - VersaView 5400 Panel PC Windows 7 SP1 32bit
  • eGalax Touch Driver for VersaView PCAP
  • VersaView_TouchFirmware_V2.0
See All Downloads
Certifications
Eurasion Economic Community Australian RCM UL Listed
  • Eurasion Economic Community
  • Australian RCM
  • UL Listed
  • MOROCCO DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
VersaView 5400 Panel PC
CloseClose
6200P-12WS3A1
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose