6181X-12P2SWX1DC
Integrated Display XT Industrial Compute
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of September 30, 2024, the Integrated Display XT Industrial Compute will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
6181X-121PPMXDNB-3ABW21FG-N1S
[https://www.rockwellautomation.com/en-us/products/details.6181X-121PPMXDNB-3ABW21FG-N1S.html]
Product at a glance
Description
6181XHazardous Location Industrial Computer, 12.1 in, 4:3 Display, Projected Capacitive(PCAP) Multi-Touch ,128 GB SSD, Windows 10 IoT Enterprise 64-bit Operating System ,Dual Display Output, No Pre-Installed Software ,18...32V DC
6181X-12P2SWX1DC
Integrated Display XT Industrial Compute
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of September 30, 2024, the Integrated Display XT Industrial Compute will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
6181X-121PPMXDNB-3ABW21FG-N1S
[https://www.rockwellautomation.com/en-us/products/details.6181X-121PPMXDNB-3ABW21FG-N1S.html]
Product at a glance
Description
6181XHazardous Location Industrial Computer, 12.1 in, 4:3 Display, Projected Capacitive(PCAP) Multi-Touch ,128 GB SSD, Windows 10 IoT Enterprise 64-bit Operating System ,Dual Display Output, No Pre-Installed Software ,18...32V DC
Product Details
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.