6181X-12A2SW71DC
Integrated Display Industrial Computer
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of February 29, 2024, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 29, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
6181X-121PPMXDNB-3ABW21FG-N1S
[https://www.rockwellautomation.com/en-us/products/details.6181X-121PPMXDNB-3ABW21FG-N1S.html]
Product at a glance
Description
6181XHazardous Location Industrial Computer, 12.1 in. 4:3 Display, Resistive Touch ,128 GB SSD, Windows 7 Professional 64-bit Operating System ,Dual Display Output, No Pre-Installed Software ,18...32V DC
6181X-12A2SW71DC
Integrated Display Industrial Computer
Serial #:
This product has not been verified. Please {} to confirm authenticity.
register your product
Rockwell Automation announces that as of February 29, 2024, the Integrated Display Industrial Computer will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 29, 2024
Replacement Category:
Engineering Replacement
Replacement Product:
6181X-121PPMXDNB-3ABW21FG-N1S
[https://www.rockwellautomation.com/en-us/products/details.6181X-121PPMXDNB-3ABW21FG-N1S.html]
Product at a glance
Description
6181XHazardous Location Industrial Computer, 12.1 in. 4:3 Display, Resistive Touch ,128 GB SSD, Windows 7 Professional 64-bit Operating System ,Dual Display Output, No Pre-Installed Software ,18...32V DC
Product Details
Multiple countries of origin based on manufacturing location
Copyright ©2026 Rockwell Automation, Inc.